Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

P405

Power Filter Chokes

Designer's Kit, PCV power chokes, RoHS
  • Inductance Range: 4.7 µH - 270 µH
  • Current Range: 3.0 A - 10.0 A
  • No. of Values: 18 (48 total)
  • Packaging: Acrylic Case
  • Mount: TH
Buy Now:
Count Unit price
1 $75.00
3 $73.00
5 $65.00
7 $57.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for P405 Refill

18 (48 total)

PCV-0 Series  Vertical Mount Power Chokes

Product Units included Inductance (µH) Tolerance (%) DCR max (mΩ) Irms (A)
PCV-0-472-03L 3 4.7 15 21.0 7.4
PCV-0-472-05L 3 4.7 15 12.0 8.9
PCV-0-472-10L 3 4.7 15 12.0 11.9
PCV-0-103-03L 3 10 10 23.0 5.9
PCV-0-103-05L 3 10 10 17.0 7.1
PCV-0-103-10L 3 10 10 15.0 11.8
PCV-0-223-03L 3 22 10 35.0 7.4
PCV-0-223-05L 3 22 10 23.0 8.9
PCV-0-223-10L 3 22 10 15.0 13.0
PCV-0-473-03L 3 47 10 50.0 4.3
PCV-0-473-05L 3 47 10 35.0 6.0
PCV-0-473-10L 3 47 10 22.0 8.7
PCV-0-104-03L 3 100 10 72.0 3.8
PCV-0-104-05L 3 100 10 55.0 5.5

PCV-2 Series  Vertical Mount Power Chokes

Product Units included Inductance (µH) Tolerance (%) DCR max (mΩ) Irms (A)
PCV-2-104-10L 1 100 10 32.0 10.1
PCV-2-274-03L 2 270 10 130 4.3
PCV-2-274-05L 2 270 10 80.0 5.2
PCV-2-274-10L 1 270 10 60.0 7.2