The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Kit | Values | Price |
|---|---|---|
| C311 | 18 (3 of each) | $55.00 |
Electrical specifications at 25°C.
| Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (A) 6 | Irms (A) 7 | |
|---|---|---|---|---|---|---|---|
| 10% drop | 20% drop | ||||||
| DO5022P-105_LD | 1000 | 10,20 | 1.8 | 2.0 | 0.95 | 1.1 | 0.56 |

.gif)
.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
| 250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 7,8 | 0,38 | |
or