The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Kit | Values | Price |
|---|---|---|
| C396 | 33 (3 of each) | $100.00 |
Electrical specifications at 25°C.
| Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (mΩ) 4 | SRF typ (MHz) 5 | Isat (mA) 6 | Irms (A) 7 |
|---|---|---|---|---|---|---|
| DO3316T-333_LD | 33 | 10,20 | 100.000 | 17.0 | 2000 | 2.1 |

.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Parts per reel‡ | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 750 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 6,4 | 0,35 | |
.gif)