Electrical specifications at 25°C. Operating voltage 100 V**
| Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | ||||
| KTA5050-151MEC | 150 | 1.0 | 1.2 | 270 | 29.0 | 50.0 | 72.5 | 31.3 | 41.9 | |

| Dash | E min |
E max |
F min |
F max |
G typ |
H typ |
|
|---|---|---|---|---|---|---|---|
| 650 | 0.050 | 0.066 | 0.055 | 0.067 | 0.116 | 0.071 | inches |
| 1,27 | 1,67 | 1,40 | 1,70 | 2,94 | 1,80 | mm | |
| 101 | 0.050 | 0.066 | 0.055 | 0.067 | 0.116 | 0.071 | inches |
| 1,27 | 1,67 | 1,40 | 1,70 | 2,94 | 1,80 | mm | |
| 151 | 0.059 | 0.075 | 0.039 | 0.051 | 0.134 | 0.055 | inches |
| 1,50 | 1,90 | 1,00 | 1,30 | 3,40 | 1,40 | mm | |
| 221 | 0.059 | 0.075 | 0.039 | 0.051 | 0.134 | 0.055 | inches |
| 1,50 | 1,90 | 1,00 | 1,30 | 3,40 | 1,40 | mm | |
| 381 | 0.061 | 0.077 | 0.031 | 0.043 | 0.138 | 0.047 | inches |
| 1,55 | 1,95 | 0,80 | 1,10 | 3,50 | 1,20 | mm | |
| 601 | 0.063 | 0.079 | 0.024 | 0.035 | 0.142 | 0.039 | inches |
| 1,60 | 2,00 | 0,60 | 0,90 | 3,60 | 1,00 | mm |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 250 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,35 | 0,40 | |