Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

KTA5050 Series

Ultra-Low Loss Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
The KTA5050 Series molded power inductors offer ultra-low inductance values starting from 65 nH, making them ideal for today’s low-voltage, high-current DC-DC converters. Designed for single-phase and multiphase VRMs and PoL regulators, the KTA5050 delivers fast transient response, high current handling, and low DC as well as AC losses in a compact  package. The series is ideal for modern CPUs, GPUs, ASICs, and SoCs in servers, data centers, as well as automotive power applications.
  • Small and compact package size – only 5.6 x 5.2 x 5.2 mm
  • Low inductance for fast transient response and high power in multi-phase solution
  • Soft saturation with high current rating
  • Exceptionally low power losses
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $2.84
100 $2.33
250 $1.75
500 $1.04
1000 $0.81
2500 $0.70
5000 $0.65

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C525 6 (3 of each) $45.00

Specifications

Electrical specifications at 25°C. Operating voltage 100 V**

Part number 1 Inductance (nH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
KTA5050-650MEC 65 0.5 0.6 480 53.0 89.0 134.0 43.1 59.6
KTA5050-101MEC 100 0.5 0.6 270 37.0 60.5 84.5 43.1 59.6
KTA5050-151MEC 150 1.0 1.2 270 29.0 50.0 72.5 31.3 41.9
KTA5050-221MEC 220 1.0 1.2 175 26.0 42.0 59.0 31.3 41.9
KTA5050-381MEC 380 1.7 2.0 140 22.0 35.0 48.0 23.5 32.0
KTA5050-601MEC 600 2.65 3.05 105 16.6 27.0 37.0 18.6 25.6
Notes
  1. When ordering, please specify packaging code: e.g. KTA5050-601MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current.
    Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Voltage capability varies by part number and in many cases may be higher than the listed voltage.

Termination:

  • E = Halogen free component. RoHS tin-silver (96.5/3.5) over copper terminations.

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (250 parts per full reel).
    Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

kta5050d.gif

 
Dash E
min
E
max
F
min
F
max
G
typ
H
typ
 
650 0.050 0.066 0.055 0.067 0.116 0.071 inches
  1,27 1,67 1,40 1,70 2,94 1,80 mm
101 0.050 0.066 0.055 0.067 0.116 0.071 inches
  1,27 1,67 1,40 1,70 2,94 1,80 mm
151 0.059 0.075 0.039 0.051 0.134 0.055 inches
  1,50 1,90 1,00 1,30 3,40 1,40 mm
221 0.059 0.075 0.039 0.051 0.134 0.055 inches
  1,50 1,90 1,00 1,30 3,40 1,40 mm
381 0.061 0.077 0.031 0.043 0.138 0.047 inches
  1,55 1,95 0,80 1,10 3,50 1,20 mm
601 0.063 0.079 0.024 0.035 0.142 0.039 inches
  1,60 2,00 0,60 0,90 3,60 1,00 mm

 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cb.gif
250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 5,35 0,40
* Special order

General specification

Core Material:
Composite
Weight:
0.79 g
Packaging:
Packaging 250/7″ reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 12 mm pocket spacing, 5.35 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.