Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C525

C525

Shielded Low Profile Inductors

C525- Designer's Kit, KTA5050, 20% tolerance, Shielded power inductors, RoHS, halogen-free
Designer's Kit, XGL3020, 20% tolerance, Shielded power inductors, RoHS, halogen-free
  • Inductance Range: 65 nH - 600 nH
  • Current Range: 37.0 A - 134 A
  • No. of Values: 6 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $40.50
5 $36.00
7 $31.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C525 Refill

6 (3 of each)

KTA5050 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
KTA5050-650MEC 3 65 20 480 134 59.6
KTA5050-101MEC 3 100 20 270 84.5 59.6
KTA5050-151MEC 3 150 20 270 72.5 41.9
KTA5050-221MEC 3 220 20 175 59.0 41.9
KTA5050-381MEC 3 380 20 140 48.0 32.0
KTA5050-601MEC 3 600 20 105 37.0 25.6