Electrical specifications at 25°C.
| Part number |
Inductance (µH)
1
(Tolerance: ±20%) |
DCR (mΩ) 2 | SRF typ (MHz) 3 | Isat (A) 4 | Irms (A) 5 | ||||
|---|---|---|---|---|---|---|---|---|---|
| typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
| AGM2222-192ME | 1.9 | 0.62 | 0.80 | 65.0 | 49.0 | 81.5 | 110.0 | 37.0 | 54.0 |
| AGM2222-222ME | 2.2 | 0.62 | 0.80 | 62.0 | 35.0 | 60.0 | 84.0 | 37.0 | 54.0 |
| AGM2222-282ME | 2.8 | 0.74 | 0.85 | 46.0 | 41.0 | 66.5 | 93.5 | 33.0 | 47.0 |
| AGM2222-322ME | 3.2 | 0.74 | 0.85 | 45.8 | 29.0 | 50.0 | 71.0 | 33.0 | 47.0 |
| AGM2222-392ME | 3.9 | 0.77 | 0.90 | 34.0 | 35.0 | 57.5 | 80.0 | 32.0 | 45.0 |
| AGM2222-432ME | 4.3 | 0.77 | 0.90 | 35.0 | 23.0 | 40.0 | 57.0 | 32.0 | 45.0 |
| AGM2222-512ME | 5.1 | 1.10 | 1.40 | 33.0 | 31.0 | 50.0 | 71.0 | 28.0 | 40.0 |
| AGM2222-562ME | 5.6 | 1.10 | 1.40 | 29.5 | 22.0 | 38.0 | 55.0 | 28.0 | 40.0 |
| AGM2222-652ME | 6.5 | 1.80 | 1.80 | 29.0 | 27.5 | 44.0 | 62.0 | 25.0 | 35.0 |
| AGM2222-712ME | 7.1 | 1.80 | 1.80 | 29.0 | 18.0 | 32.0 | 46.0 | 25.0 | 35.0 |
| AGM2222-802ME | 8.0 | 1.70 | 2.00 | 24.5 | 24.5 | 40.0 | 56.0 | 22.0 | 32.0 |
| AGM2222-882ME | 8.8 | 1.70 | 2.00 | 24.5 | 17.0 | 29.0 | 42.0 | 22.0 | 32.0 |
| AGM2222-103ME | 10.0 | 2.08 | 2.50 | 23.0 | 15.0 | 26.0 | 37.0 | 21.0 | 30.0 |