The XGL4012-451 Shielded Power Inductor by Coilcraft is the perfect choice for your power conversion needs. With an impressive inductance of 0.45 µH, this power inductor provides precise control and efficient energy conversion.
This is designed to withstand harsh operating conditions, the XGL4012-451 operates flawlessly in an ambient temperature range from -40°C to +125°C, ensuring reliable performance in extreme environments. Its high SRF typ of 105 MHz ensures excellent signal integrity and electromagnetic interference suppression.
The XGL4012-451 is RoHS-compliant and halogen-free, making it environmentally friendly and safe for use. Whether you're working on automotive, industrial, or consumer electronics applications, the XGL4012-451 Shielded Power Inductor delivers exceptional performance, reliability, and versatility.
For more information and specification about the part.
Go to seriesElectrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4012-451ME_ | 450 | 11.5 | 13.8 | 105 | 4.4 | 7.0 | 9.9 | 8.0 | 10.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1500 | 5000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,4 | 0,23 |