Experience the power and efficiency of the XGL3512-102 Ultra-Low Loss Shielded Power Inductor from Coilcraft. This cutting-edge component delivers an inductance of 1.0 µH, setting new industry benchmarks in efficiency with its lowest DCR and ultra-low AC losses across a broad frequency spectrum.
The XGL3512-102 boasts superior current handling features with soft saturation, ensuring smooth and uninterrupted circuit functionality. It carries an AEC-Q200 certification, enabling reliable operation in temperatures ranging from -40°C to +125°C, ideal for challenging automotive applications and high-temperature scenarios.
Its compact yet robust design makes it a preferred choice for energy-conscious applications like electric vehicles, advanced computing, and consumer electronics.
For more information and specification about the part.
Go to seriesElectrical specifications at 25°C. Operating voltage 0 — 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL3512-122MEC | 1.2 | 32.5 | 37.4 | 60 | 1.7 | 2.8 | 4.1 | 4.4 | 5.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1500 | 5000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,4 | 0,23 |