Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZA9735-AE Coupled Power Inductor

for Microchip Technology HV56020/22

RoHS compliant halogen free
  • Developed for Haptic Driver solution HV56020/22 for Microchip Technology
  • Designed for flyback topology in a haptic driver circuit
  • Switching frequency: 300 kHz; Vin : 3.0 V; Vout : 230 V
  • 200 Vrms, one minute isolation (hipot) between primary and secondary windings

Buy Now:
Count Unit price
1 $4.02
350 $2.63
700 $1.58
1400 $1.23
2800 $1.07
5250 $0.97

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) Leakage
Inductance (µH) 4
Turns Ratio Isat (A) 5
L1 2 L2 L1 L2
ZA9735-AEC 1.0 100 0.02 1.70 0.065 1 : 10 8.0
Notes
  1. When ordering, please specify packaging code: e.g. ZA9735-AEC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  3. Isolation: 200 Vrms applied for 1 minute between primary and secondary windings.
  4. Leakage inductance is for L1 and is measured at 100 kHz, 0.1 Vrms with L2 shorted.
  5. Isat: DC current applied to L1, at which the inductance drops 30% from its value without current.

Termination:

  • RoHS compliant matte tin over nickel over phos bronze.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (350 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1200 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Physical characteristics

za9735d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_o.gif
250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 3,9 0,35
* Special order

General specification

Core Material:
Ferrite
Weight:
430 mg
Packaging:
350/7″ reel; 1200/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 3.9 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series