Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

GA3250-BE Coupled Power Inductor

for Maxim MAX14521E

RoHS compliant halogen free
The GA3250-BE and GA3250-BL will no longer be available for purchase after 10/02/21. Please see the GA3250-EE, which is a drop-in replacement that provides a more robust design. The upgraded part offers the same electrical performance, 1:8 turns ratio and has the same dimensions that fit the same land pattern.
  • Developed for Maxim MAX14521E High-Voltage EL Lamp Driver with I2C Interface
  • Used as a 1 : 8 autotransformer
  • Shielded part for high-density applications
  • Miniature, low profile part – only 3 x 3 x 1 mm
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 Turns Ratio Isat (A) 4 Irms (A) 5
L1 2 L2 L1 L2
GA3250-BEC 1.9 112 1.29 11.19 1 : 8 0.7 0.41
Notes
  1. When ordering, please specify termination and packaging code: e.g. GA3250-BLC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at which the inductance of L1 drops 20% from its value without current.
  5. Current applied to both winding in parallel that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • E = Silver-palladium-platinum-glass frit terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current, +85°C to +125°C with derated current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

ga3250d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel   Reel Dimension (mm)   Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm)   A B C D E   W P Po P1 H T

part_or_aj.gif

1000 3500*   178/330 60/100 13 18,4 12,4   12 8 4 2 1,4 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
32 mg
Packaging:
1000/7″ reel; 3500/13″ reel; Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 1.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Only pure water or alcohol recommended

Related product series