Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

MSD1038V Series

Miniature High-Isolation Coupled Inductors

RoHS compliant halogen free AEC-Q flag

Coilcraft MSD1038V Series surface-mount 1:1 coupled power inductors feature higher isolation and are suitable for No-opto Isolated Flyback, Isolated Buck/Fly-BuckTM, SEPIC, Cuk, Zeta and other applications. Their compact, low-profile design and magnetic shielding make them ideal for a cost-effective alternative to custom core and bobbin transformers.

  • High isolation voltage, 2250 Vrms, one minute isolation (hipot) between primary and secondary windings
  • Ideal for use in a variety of circuits including flyback, multi-output buck, SEPIC, Ćuk and Zeta.
  • High efficiency and excellent current handling 
  • Provides Functional Insulation
  • AEC-Q200 qualified
See Selecting inductors for SEPIC

Buy Now:
Count Unit price
1 $4.10
100 $3.35
250 $2.51
500 $1.51
1000 $1.17
2500 $1.01
5000 $0.93

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 Isolation
Voltage (V)
Leakage
Inductance (µH) 5
Turns Ratio
MSD1038V-103MEC 10 0.108 2250 0.5 1 : 1
MSD1038V-223MEC 22 0.240 2250 0.7 1 : 1
MSD1038V-333MEC 33 0.340 2250 0.8 1 : 1
MSD1038V-473MEC 47 0.460 2250 0.9 1 : 1
MSD1038V-683MEC 68 0.690 2250 1 1 : 1
MSD1038V-104MEC 100 0.950 2250 1.2 1 : 1
MSD1038V-124MEC 120 1.150 2250 1.3 1 : 1
MSD1038V-154MEC 150 1.350 2250 1.5 1 : 1

For SEPIC Applications

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 Coupling coefficient Leakage
Inductance (µH) 5
Isat (A) 6 Irms (A)
both windings 7 one winding 8
MSD1038V-103MEC 10 0.108 ≥0.95 0.5 4.7 2.75 3.9
MSD1038V-223MEC 22 0.240 ≥0.96 0.7 3.1 1.3 1.8
MSD1038V-333MEC 33 0.340 ≥0.96 0.8 2.6 1.0 1.45
MSD1038V-473MEC 47 0.460 ≥0.96 0.9 2.2 0.92 1.3
MSD1038V-683MEC 68 0.690 ≥0.96 1 1.8 0.78 1.1
MSD1038V-104MEC 100 0.950 ≥0.96 1.2 1.5 0.67 0.95
MSD1038V-124MEC 120 1.150 ≥0.96 1.3 1.3 0.53 0.75
MSD1038V-154MEC 150 1.350 ≥0.96 1.5 1.2 0.46 0.65
Notes
  1. When ordering, please specify termination and packaging codes: e.g. MSD1038V-154MEC
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
  3. DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.
  4. SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  5. Leakage Inductance is for L1 and is measured with L2 shorted.
  6. DC current at 25°C that causes a 30% (typ) inductance drop from its value without current. It is the sum of the current flowing in both windings.
  7. Equal current when applied to each winding simultaneously that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. To predict temperature rise go to online calculator.
  8. Maximum current when applied to one winding that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. To predict temperature rise go to online calculator.

Termination:

  • E = RoHS compliant matte tin over nickel over phos bronze.
  • Q = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • P = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel)
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –40°C to +165°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs. Frequency

Schematics

msd1048das.gif

Physical characteristics

msd1038vd.gif
 

dims_inches_mm.gif

 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_o.gif
250 1000* 178/330 60/100 13 30,4 24,4 24 16 4 2 4,3 0,35
* Special order

General specification

Core Material:
Ferrite
Weight:
1.2– 1.5 g
Packaging:
250/7″ reel; 1000/13″ reel Plastic tape: 24 mm wide, 0.35 mm thick, 16 mm pocket spacing, 4.3 mm pocket depth.
Winding to Winding Isolation:
2250 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product families