Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1812DPS Series

Coupled Inductors

RoHS compliant
  • Two balanced inductors in a single package
  • Magnetically shielded
  • Only 0.150 inch (3.81 mm) high
  • Optimized for xDSL filtering applications
  • Custom versions available
  • RoHS Compliant. 260°C compatible. Gold over nickel over moly-manganese terminals.

Need parts for space, military or other critical applications?
See Coilcraft ST450PHD Series
Buy Now:
Count Unit price
1 $2.55
300 $2.01
600 $1.48
1200 $1.09
3000 $0.80
6000 $0.63

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) Turns Ratio Isat (A) 4 Irms (A) 5
1812DPS-102ML_ 1.0 0.20 285 1 : 1 2.4 2.1
1812DPS-222ML_ 2.2 0.33 175 1 : 1 1.5 1.2
1812DPS-472ML_ 4.7 0.41 102 1 : 1 1.5 1.0
1812DPS-103ML_ 10 0.74 74.0 1 : 1 0.80 0.78
1812DPS-153ML_ 15 0.96 65.0 1 : 1 0.70 0.71
1812DPS-223ML_ 22 1.8 54.0 1 : 1 0.50 0.53
1812DPS-393ML_ 39 2.6 5.7 1 : 1 0.45 0.42
1812DPS-473ML_ 47 2.7 4.8 1 : 1 0.40 0.39
Notes
  1. When ordering, please specify packaging code: e.g. 1812DPS-473MLC
  2. Inductance is per winding. Tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at 25°C that causes a 10% inductance drop from its value without current. Temperature derating curves.
  5. Irms: Current that causes 40°C (typ) temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • RoHS compliant gold over nickel over moly-manganese.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2200 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Q versus Frequency

Physical characteristics

1812dpsd.gif
 
A max B max C max D ref E ref F ref G min H
0.231 0.196 0.150 0.107 0.100 0.178 0.04 0.03 inches
5,87 4,98 3,81 2,72 2,54 4,52 1,02 0,76 mm

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
600 2200* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,9 0,25
* Special order

General specification

Core Material:
Ferrite
Weight:
0.30 – 0.36 g
Packaging:
600/7″reel; 2200/13″ reel Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 3.9 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product families