Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1812DPS-102

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.40
300 $1.76
600 $1.29
1200 $0.95
3000 $0.70
6000 $0.55

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) Turns Ratio Isat (A) 4 Irms (A) 5
1812DPS-102ML_ 1.0 0.20 285 1 : 1 2.4 2.1
Notes
  1. When ordering, please specify packaging code: e.g. 1812DPS-473MLC
  2. Inductance is per winding. Tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at 25°C that causes a 10% inductance drop from its value without current. Temperature derating curves.
  5. Irms: Current that causes 40°C (typ) temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • RoHS compliant gold over nickel over moly-manganese.

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (600 parts per full reel).
  • B = Less than full reel
    In tape but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
  • 13" reel, machine-ready 
    EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):
38 per billion hours / 26,315,789 hours, calculated per Telcordia SR-332

Performance curves

Inductance vs Frequency

Q versus Frequency

Physical characteristics

1812dpsd.gif
 
A max B max C max D ref E ref F ref G min H
0.231 0.196 0.150 0.107 0.100 0.178 0.04 0.03 inches
5,87 4,98 3,81 2,72 2,54 4,52 1,02 0,76 mm

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
600 2200* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,9 0,25
* Special order

General specification

Core Material:
Ferrite
Weight:
0.30 – 0.36 g
Packaging:
600/7″reel; 2200/13″ reel Plastic tape: 12 mm wide, 0.25 mm thick, 8 mm pocket spacing, 3.9 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products