Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

MA5401-AE

Flyback/Buck Transformer

RoHS compliant halogen free
  • Designed for use with the Texas Instruments UCC25230 Switching Converter (12 – 100 V input, 0.20 A output).
  • Designed to meet UL60950 Functional Isolation for working voltage up to 210 V peak.
  • 1000 Vrms (1500 Vdc) isolation
  • Tight coupling (k > 0.99), high inductance and excellent current handling
  • RoHS-compliant, halogen free. 260°C compatible

Buy Now:
Count Unit price
1 $2.13
375 $1.66
750 $1.01
1500 $0.79
3000 $0.69
6000 $0.62

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

For Flyback Applications

Part number 1
(Hover for schematics)
Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 Isolation
Voltage (V) 4
Leakage
Inductance (µH) 6
Turns Ratio
MA5401-AEC 220 5.3 1500 0.541 1 : 1

For SEPIC Applications

Part number 1
(Hover for schematics)
Inductance (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) 5 Coupling coefficient Leakage
Inductance (µH) 6
Isat (A) 7
10% drop 20% drop 30% drop
MA5401-AEC 220 5.3 6.5 >0.99 0.541 0.16 0.21 0.24
Notes
  1. When ordering, please specify packaging code: MA5401-AEC
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent. When leads are connected in parallel, inductance is the same value. When leads are connected in series, inductance is four times the value.
  3. DCR is for each winding. When leads are connected in parallel, DCR is half the value. When leads are connected in series, DCR is twice the value.
  4. Hipot production tested 100% at 1800 Vdc for 2 seconds.
  5. SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
  6. Leakage Inductance is for L1 and is measured with L2 shorted.
  7. DC current, at which the inductance drops the specified amount from its value without current. It is the sum of the current flowing in both windings.

Temperature rise calculation based on specified Irms:
Winding power loss = (IL12 + IL22) × DCR
Temperature rise = Power loss (Watts) × (157°C per W)

Examples:

Equal current in each winding (0.15 A):
Winding power loss = (0.152 + 0.152) × 5.25 = 0.236 W
Temperature rise = 0.236 W × (157°C / W) = 37.0°C

Unequal current (IL1 = 0.21 A, IL2 = 0.06 A):
Winding power loss = (0.212 + 0.062) × 5.25 = 0.250 W
Temperature rise = 0.250 W × (157°C / W) = 39.3°C

Termination:

  • Silver-palladium-platinum-glass frit terminations.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel).
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C (Ambient temperature + self-heating must not exceed a part temperature of 125°C. See notes for calculating temperature rise due to self-heating.)
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Current Derating

Typical L vs Frequency

Typical L vs Current

Schematics

ma5401s.gif

Physical characteristics

ma5401d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_aj.gif
750 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,1 0,32
* Special order
 

General specification

Core Material:
Ferrite
Weight:
210 – 225 mg
Packaging:
750/7″ reel; 2500/13″ reel Plastic tape: 12 mm wide, 0.32 mm thick, 8 mm pocket spacing, 3.1 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Recommended Pick & Place Nozzle:
OD: 5 mm; ID: ≤ 2.5 mm
PCB Washing:
Tested with pure water or alcohol only. For other solvents, see Doc787_PCB_Washing.pdf.

Related product families