Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PCV-2 Series

Vertical Mount Power Chokes

RoHS compliant
Coilcraft’s PCV-2 Series of high-current, radial-lead unshielded inductors are vertical-mount power chokes which have an open magnetic flux path for high current handling without saturation and have 130°C class insulation.
 
  • Ferrite bobbin core for highest possible inductance at lowest possible cost
  • All 130°C class insulation
  • RoHS-compliant. Tin-silver over copper terminations.
  • Available in a wide range of standard values
  • For parts with a plastic mounting header see PCV1 Series
  • Samples of values from these and our lower inductance PCV-0 Series are available in Coilcraft Designer's Kit P405

Buy Now:
Count Unit price
1 $5.65
250 $5.26
500 $4.57
1000 $3.57
2500 $3.05
5000 $2.80

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P405 18 (48 total) $75.00

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
Irms (A) 2 DCR max (mΩ) 3 A max (inch/mm) B max (inch/mm) C (inch/mm)
±0.015/0.38
D (inch/mm)
±0.004/0.10
E min (inch/mm) Weight (g)
PCV-2-103-05L 10 10.5 15.0 0.61 / 15.49 0.83 / 21.08 0.42 / 10.67 0.042 / 1.07 0.12 / 2.95 11.8
PCV-2-103-10L 10 11.8 10.0 0.61 / 15.49 0.83 / 21.08 0.5 / 12.7 0.054 / 1.37 0.12 / 2.95 11.8
PCV-2-223-05L 22 7.6 20.0 0.61 / 15.49 0.83 / 21.08 0.42 / 10.67 0.042 / 1.07 0.12 / 2.95 13.7
PCV-2-223-10L 22 10.3 15.0 0.86 / 21.84 0.83 / 21.08 0.58 / 14.73 0.054 / 1.37 0.12 / 2.95 23.3
PCV-2-473-05L 47 5.0 35.0 0.7 / 17.78 0.83 / 21.08 0.48 / 12.19 0.038 / 0.97 0.12 / 2.95 14.8
PCV-2-473-10L 47 9.6 20.0 1.0 / 25.4 0.83 / 21.08 0.7 / 17.78 0.054 / 1.37 0.12 / 2.95 36.9
PCV-2-104-03L 100 4.4 80.0 0.84 / 21.34 0.83 / 21.08 0.58 / 14.73 0.031 / 0.79 0.12 / 2.95 19.2
PCV-2-104-05L 100 5.6 48.0 0.84 / 21.34 0.83 / 21.08 0.7 / 17.78 0.042 / 1.07 0.12 / 2.95 19
PCV-2-104-10L 100 10.1 32.0 1.05 / 26.67 1.0 / 25.4 0.88 / 22.35 0.054 / 1.37 0.12 / 2.95 46.6
PCV-2-184-05L 180 4.0 92.0 0.8 / 20.32 0.9 / 22.86 0.58 / 14.73 0.035 / 0.89 0.12 / 2.95 25.1
PCV-2-184-10L 180 8.0 48.0 1.44 / 36.58 1.05 / 26.67 1.05 / 26.67 0.054 / 1.37 0.18 / 4.45 93.8
PCV-2-224-05L 220 6.6 75.0 1.05 / 26.67 1.0 / 25.4 0.75 / 19.05 0.042 / 1.07 0.12 / 2.95 40
PCV-2-274-03L 270 4.3 130 1.0 / 25.4 0.83 / 21.08 0.75 / 19.05 0.035 / 0.89 0.12 / 2.95 35.7
PCV-2-274-05L 270 5.2 80.0 1.05 / 26.67 1.0 / 25.4 0.8 / 20.32 0.042 / 1.07 0.12 / 2.95 47.8
PCV-2-274-10L 270 7.2 60.0 1.5 / 38.1 1.05 / 26.67 1.08 / 27.43 0.054 / 1.37 0.18 / 4.45 103
PCV-2-394-05L 390 3.9 130 1.16 / 29.34 0.83 / 21.08 0.85 / 21.59 0.038 / 0.97 0.12 / 2.95 42.3
PCV-2-564-02L 560 2.6 270 0.8 / 20.32 0.9 / 22.86 0.57 / 14.48 0.028 / 0.71 0.12 / 2.95 26.8
PCV-2-564-06L 560 4.0 170 1.21 / 30.73 1.05 / 26.67 0.9 / 22.86 0.038 / 0.97 0.12 / 2.95 66.4
PCV-2-564-08L 560 7.0 90.0 1.5 / 38.1 1.43 / 36.32 1.08 / 27.43 0.054 / 1.37 0.18 / 4.45 135.6
PCV-2-684-01L 680 1.3 700 0.7 / 17.78 0.83 / 21.08 0.5 / 12.7 0.018 / 0.46 0.12 / 2.95 12.5
PCV-2-105-02L 1000 2.3 370 1.0 / 25.4 0.83 / 21.08 0.72 / 18.29 0.028 / 0.71 0.12 / 2.95 39.2
Notes
  1. Tested at 15.75 kHz, 0.1 Vrms, with DC bias applied up to the Irms current.
  2. Current that causes a 40°C temperature rise from 25°C ambient.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over copper
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

pcv2.gif

Packaging

Part number Parts
per tray
Maximum parts
per carton
PCV-2-103-05L 49 245
PCV-2-103-10L 49 245
PCV-2-104-03L 49 245
PCV-2-104-05L 49 245
PCV-2-104-10L 49 245
PCV-2-105-02L 49 245
PCV-2-184-05L 49 245
PCV-2-184-10L 25 100
PCV-2-223-05L 49 245
PCV-2-223-10L 49 245
PCV-2-224-05L 49 245
Part number Parts
per tray
Maximum parts
per carton
PCV-2-274-03L 49 245
PCV-2-274-05L 49 245
PCV-2-274-10L 25 100
PCV-2-394-05L 25 125
PCV-2-473-05L 49 245
PCV-2-473-10L 49 245
PCV-2-564-02L 49 245
PCV-2-564-06L 25 100
PCV-2-564-08L 25 100
PCV-2-684-01L 49 245

General specification

Weight:
11.8 g - 135.6 g

Related product series

Related product families