Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1512SP / 2712SP Series

Mini Air Core Inductors

RoHS compliant halogen free
  • Inductance values from 2.5 nH to 150 nH (tolerances as low as 2%)
  • Tight tolerance can eliminate circuit tuning
  • Acrylic jacket provides a flat top for pick and place
  • Exceptionally high Q over a wide frequency range
  • Solder coated leads ensure reliable soldering
  • Wide range of standard EIA inductance values
  • Available in two sizes: 4.45 × 3.94 × 3.15 mm and 6.86 × 4.45 × 3.15 mm
  • RoHS-compliant  260°C compatible. Terminations: tin-silver over copper
  • COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:
Count Unit price
1 $1.41
350 $1.03
700 $0.88
1400 $0.70
2100 $0.50
4000 $0.37

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C501 32 (10 of each) $85.00
C501-2 32 (10 of each) $105.00

Specifications

Electrical specifications at 25°C.

1512SP Series

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min
@ 150 MHz 4
SRF typ (GHz) 5 DCR max (mΩ) 6 Irms (A) 7
1512SP-2N5K1EC 2.5 10 80 14.0 1.0 11.1
1512SP-2N7K1EC 2.7 10 80 14.0 3.0 8.4
1512SP-4N7_2EC 4.7 1,2,5 80 18.0 2.0 9.4
1512SP-5N6_2EC 5.6 1,2,5 80 18.0 3.2 6.6
1512SP-6N8_3EC 6.8 1,2,5 80 6.4 2.1 9.8
1512SP-8N2_3EC 8.2 1,2,5 80 7.2 2.9 7.4
1512SP-10N_4EC 10.0 1,2,5 80 3.4 2.5 9.2
1512SP-12N_4EC 12.0 1,2,5 80 4.1 3.5 8.0
1512SP-15N_4EC 15.0 1,2,5 80 4.5 5.0 5.9
1512SP-18N_4EC 18.0 1,2,5 80 5.2 9.3 3.7
1512SP-22N_5EC 22.0 1,2,5 80 3.1 5.3 5.2
1512SP-27N_5EC 27.0 1,2,5 80 4.2 10.6 3.5
1512SP-33N_6EC 33.0 1,2,5 80 2.8 8.6 3.9
1512SP-43N_7EC 43.0 1,2,5 80 2.1 10.6 4.3
1512SP-51N_7EC 51.0 1,2,5 80 2.1 14.5 2.7
1512SP-62N_8EC 62.0 1,2,5 80 1.8 15.5 2.7

2712SP Series

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min
@ 150 MHz 4
SRF typ (GHz) 5 DCR max (mΩ) 6 Irms (A) 7
2712SP-10N_4EC 10.0 1,2,5 85 6.6 3.1 10.3
2712SP-12N_5EC 12.0 1,2,5 85 5.8 3.4 7.8
2712SP-15N_6EC 15.0 1,2,5 85 4.9 3.3 8.2
2712SP-18N_7EC 18.0 1,2,5 85 3.9 3.5 7.9
2712SP-22N_7EC 22.0 1,2,5 85 3.9 4.5 7.0
2712SP-27N_8EC 27.0 1,2,5 85 3.1 5.0 6.6
2712SP-33N_8EC 33.0 1,2,5 85 3.3 7.4 5.1
2712SP-39N_9EC 39.0 1,2,5 90 2.7 6.8 4.6
2712SP-47N_0EC 47.0 1,2,5 90 2.4 8.0 4.8
2712SP-51N_0EC 51.0 1,2,5 95 2.4 9.3 4.1
2712SP-56N_0EC 56.0 1,2,5 95 2.6 15.5 2.9
2712SP-68N_1EC 68.0 1,2,5 100 2.3 16.0 3.1
2712SP-82N_3EC 82.0 1,2,5 100 1.9 14.7 2.8
2712SP-101_4EC 100.0 1,2,5 100 1.8 19.0 2.3
2712SP-121_4EC 120.0 1,2,5 100 1.6 26.5 2.3
2712SP-151_6EC 150.0 1,2,5 100 1.4 29.0 2.2
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 2712SP-151J6EC
  2. Inductance measured at 150 MHz using an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A fixture and Coilcraft supplied correlation.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured at 150 MHz using an Agilent/HP 4291A with an Agilent/HP 16193A test fixture or equivalents.
  5. SRF measured with an Agilent 8753ES network analyzer or equivalent and a Coilcraft CCF1268 test fixture. Details
  6. DCR tested at 25°C on a Keithley 580 Micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
  7. Irms: Current that causes a 15°C temperature rise from 125°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 1%, = 2%, = 5%, = 10% (Table above shows stock tolerances in bold.)

Termination:

  • E = Halogen free component. RoHS compliant tin-silver (96.5/3.5) over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • S = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape, 700 (1512SP) or 500 (2712SP) parts per full reel. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked, 2500 (1512SP) or 2200 (2712SP) parts per full reel.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current.
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

L vs Frequency

Q vs Frequency

Physical characteristics

1512sp_2712spd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T 1512sporientation.gif
1512SP 700 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,3 0,32
2712SP 500 2200* 178/330 60/100 13 12,4 16,4 16 8 4 2 3,4 0,28
* Special order

General specification

Temperature coefficient of inductance:
+5 to +70 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series