Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C501

C501

Mini Air Core Inductors

Designer's Kit, 1512SP/2712SP, 5% tolerance, Air core inductors, RoHS
  • Inductance Range: 2.5 nH - 150 nH
  • No. of Values: 32 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $85.00
3 $82.00
5 $73.00
7 $64.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C501 Refill

32 (10 of each)

1512SP / 2712SP Series  Mini Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1512SP-2N5K1EC 10 2.5 10 14.0 1.0 11.1
1512SP-2N7K1EC 10 2.7 10 14.0 3.0 8.4
1512SP-4N7J2EC 10 4.7 5 18.0 2.0 9.4
1512SP-5N6J2EC 10 5.6 5 18.0 3.2 6.6
1512SP-6N8J3EC 10 6.8 5 6.4 2.1 9.8
1512SP-8N2J3EC 10 8.2 5 7.2 2.9 7.4
1512SP-10NJ4EC 10 10 5 3.4 2.5 9.2
2712SP-10NJ4EC 10 10 5 6.6 3.1 10.3
1512SP-12NJ4EC 10 12 5 4.1 3.5 8.0
2712SP-12NJ5EC 10 12 5 5.8 3.4 7.8
1512SP-15NJ4EC 10 15 5 4.5 5.0 5.9
2712SP-15NJ6EC 10 15 5 4.9 3.3 8.2
1512SP-18NJ4EC 10 18 5 5.2 9.3 3.7
2712SP-18NJ7EC 10 18 5 3.9 3.5 7.9
1512SP-22NJ5EC 10 22 5 3.1 5.3 5.2
2712SP-22NJ7EC 10 22 5 3.9 4.5 7.0
1512SP-27NJ5EC 10 27 5 4.2 10.6 3.5
2712SP-27NJ8EC 10 27 5 3.1 5.0 6.6
1512SP-33NJ6EC 10 33 5 2.8 8.6 3.9
2712SP-33NJ8EC 10 33 5 3.3 7.4 5.1
2712SP-39NJ9EC 10 39 5 2.7 6.8 4.6
1512SP-43NJ7EC 10 43 5 2.1 10.6 4.3
2712SP-47NJ0EC 10 47 5 2.4 8.0 4.8
1512SP-51NJ7EC 10 51 5 2.1 14.5 2.7
2712SP-51NJ0EC 10 51 5 2.4 9.3 4.1
2712SP-56NJ0EC 10 56 5 2.6 15.5 2.9
1512SP-62NJ8EC 10 62 5 1.8 15.5 2.7
2712SP-68NJ1EC 10 68 5 2.3 16.0 3.1
2712SP-82NJ3EC 10 82 5 1.9 14.7 2.8
2712SP-101J4EC 10 100 5 1.8 19.0 2.3