Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C501-2

C501-2

Mini Air Core Inductors

Designer's Kit, 1512SP/2712SP, 2% tolerance, Air core inductors, RoHS
  • Inductance Range: 2.5 nH - 150 nH
  • No. of Values: 32 (10 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $105.00
3 $102.00
5 $90.00
7 $79.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C501-2 Refill

32 (10 of each)

1512SP / 2712SP Series  Mini Air Core Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (A)
1512SP-2N5K1EC 10 2.5 10 14.0 1.0 11.1
1512SP-2N7K1EC 10 2.7 10 14.0 3.0 8.4
1512SP-4N7G2EC 10 4.7 2 18.0 2.0 9.4
1512SP-5N6G2EC 10 5.6 2 18.0 3.2 6.6
1512SP-6N8G3EC 10 6.8 2 6.4 2.1 9.8
1512SP-8N2G3EC 10 8.2 2 7.2 2.9 7.4
1512SP-10NG4EC 10 10 2 3.4 2.5 9.2
2712SP-10NG4EC 10 10 2 6.6 3.1 10.3
1512SP-12NG4EC 10 12 2 4.1 3.5 8.0
2712SP-12NG5EC 10 12 2 5.8 3.4 7.8
1512SP-15NG4EC 10 15 2 4.5 5.0 5.9
2712SP-15NG6EC 10 15 2 4.9 3.3 8.2
1512SP-18NG4EC 10 18 2 5.2 9.3 3.7
2712SP-18NG7EC 10 18 2 3.9 3.5 7.9
1512SP-22NG5EC 10 22 2 3.1 5.3 5.2
2712SP-22NG7EC 10 22 2 3.9 4.5 7.0
1512SP-27NG5EC 10 27 2 4.2 10.6 3.5
2712SP-27NG8EC 10 27 2 3.1 5.0 6.6
1512SP-33NG6EC 10 33 2 2.8 8.6 3.9
2712SP-33NG8EC 10 33 2 3.3 7.4 5.1
2712SP-39NG9EC 10 39 2 2.7 6.8 4.6
1512SP-43NG7EC 10 43 2 2.1 10.6 4.3
2712SP-47NG0EC 10 47 2 2.4 8.0 4.8
1512SP-51NG7EC 10 51 2 2.1 14.5 2.7
2712SP-51NG0EC 10 51 2 2.4 9.3 4.1
2712SP-56NG0EC 10 56 2 2.6 15.5 2.9
1512SP-62NG8EC 10 62 2 1.8 15.5 2.7
2712SP-68NG1EC 10 68 2 2.3 16.0 3.1
2712SP-82NG3EC 10 82 2 1.9 14.7 2.8
2712SP-101G4EC 10 100 2 1.8 19.0 2.3
2712SP-121G4EC 10 120 2 1.6 26.5 2.3
2712SP-151G6EC 10 150 2 1.4 29.0 2.2