Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

H7015-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P402 8 (1 - 2 of each) $105.00

Specifications

Electrical specifications at 25°C.

H70xx Series

Part number Lines Inductance
min (mH) 1
Irms (A) DCR max (Ω) 2 Isolation
Voltage (Vrms) 3
H7015-AL 2 5.4 3.0 0.12 3750
Notes
  1. Inductance is minimum per winding, tested at 0.1 Vrms, 20 kHz.
  2. DCR is maximum per winding measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. 3750 Vrms, one minute isolation between windings.

Termination:

  • Tin-silver over tin over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

comohis.gif

Physical characteristics

F55XX Series

comohi3d.gif

 

H70XX Series

h70xxd.gif

 

General specification

Weight:
F55XX Series: 51.3 – 56.7 g
Packaging:

F55XX Series: 25 parts per tray
H70XX Series: 36 parts per tray

Related products

Related product series