Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

DFC7045 Series

Common Mode Chokes

RoHS compliant halogen free AEC-Q flag
The DFC7045 Series automotive-grade common mode chokes feature a compact chip-style construction, manufactured with a highly automated process to ensure exceptional quality, reliability, and cost-effectiveness.
Optimized for high frequency common mode noise suppression, the DFC7045 offers a small footprint with high current capability, making it an excellent choice for EMI filtering in power lines.

Automotive-qualified, this series is ideal for automotive DC/DC converters and power supplies that require compact, high-performance EMI suppression in space-constrained designs.
 
  • Miniature, low-profile common mode choke; only 3.3 mm tall
  • Smaller footprint and higher current capability than typical parts on the market
  • Provides exceptional high-frequency common mode noise attenuation
  • Designed and fabricated for systems mounted in harsh automotive conditions
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $1.42
100 $1.33
250 $1.23
500 $1.13
1000 $1.03

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
impedance typ (Ω)
Inductance (µH) 2
(Tolerance: ±25%)
Leakage
Inductance
max (µH) 3
Irms (A) 4 DCR max (mΩ) 5 Isolation
Voltage (Vrms) 6
DFC7045-222RC 2 250 @ 100 MHz 2.2 0.20 9.1 10 1060
DFC7045-372RC 2 450 @ 100 MHz 3.7 0.35 7.8 17 1060
DFC7045-502RC 2 710 @ 100 MHz 5.0 0.44 6.7 21 1060
Notes
  1. When ordering, please specify termination and packaging codes: e.g. DFC7045-502RC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 ADC on an Agilent 4263B (or equivalent).
  3. Leakage Inductance LL is measured at 100 kHz, 0.1 Vrms on an Agilent 4263B (or equivalent) with pins 3,4 shorted.
  4. Irms: Current that causes a 40°C temperature rise from 25°C.
  5. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent). For other operating temperatures, use this DCR at Temperature calculator.
  6. 1500 VDC / 1060 Vrms, one minute isolation (hipot) measured between primary and secondary.

Termination:

  • R = RoHS compliant tin over nickel over silver glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency

Impedance vs Frequency

Attenuation vs Frequency

Impedance vs Frequency

Schematics

dfc7045s.gif

Physical characteristics

dfc7045d.gif  

dims_inches_mm.gif

 
A max B max C max D E F G  
0.281 0.181 0.134 0.008 0.059 0.053 0.169 inches
7,15 4,60 3,40 0,203 1,50 1,35 4,30 mm

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cf.jpg
500 2200* 178/330 60/100 13 22,4 16,4 16 8 4 2 3,5 0,4
*Special order

General specification

Core Material:
Ferrite
Weight:
0.53 – 0.54 g
Packaging:
500/7″ reel; 2200/13″ reel; Plastic tape: 16 mm wide, 0.4 mm thick, 8 mm pocket spacing, 3.5 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series

Related product families