Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CMA1305-104

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C523 12 values (3 of each) $79.00

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Inductance
min (mH) 2
Inductance (mH) 2 Irms (A) 3 DCR max (mΩ) 4 Isolation
Voltage (Vrms) 5
CMA1305-104LD 2 4.6 @ 25.0 MHz 0.65 1.0 1.8 100 1500
Notes
  1. Packaging: D = 13″ machine-ready reel. EIA-481 embossed plastic tape. See packaging info below for tape and reel quantities.
  2. Inductance shown for each winding. Measurement details are part number specific. See part number page in datasheet for details.
  3. Current flows through both windings connected in series that causes a 40°C rise. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is specified per winding.
  5. Isolation (hipot) measured for 1 minute.

Termination:

  • RoHS compliant tin-silver over copper.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
    • CMA1305: 600 parts per full reel
    • CMA1609: 350 parts per full reel
    • CMA1910: 250 parts per full reel
    • CMA3113: 120 parts per full reel
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +155°C.
Tray packaging: –40°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

CMA1305 - Attenuation (high inductance)

CMA1305 - Attenuation (low inductance)

CMA1305 - Impedance vs Frequency

CMA1609 - Attenuation (high inductance)

CMA1609 - Attenuation (low inductance)

CMA1609 - Impedance vs Frequency

CMA1910 - Attenuation (high inductance)

CMA1910 - Attenuation (low inductance)

CMA1910 - Impedance vs Frequency

CMA3113 - Attenuation (high inductance)

CMA3113 - Attenuation (low inductance)

CMA3113 - Impedance vs Frequency

Physical characteristics

CMA1305

    

CMA1609

cma1305d.gif   cma1609d.gif

CMA1910

 


CMA3113

cma1910d.gif   cma3113d.gif



 
Part
number
L max
in/mm
W max
in/mm
H max
in/mm
Weight
(g)
CMA1305 0.51 / 13,0 0.51 / 13,0 0.22 / 5,6 1.5
CMA1609 0.645 / 16,38 0.56 / 14,22 0.35 / 8,9 2.3
CMA1910 0.77 / 19,56 0.77 / 17,75 0.39 / 9,9 4.2
CMA3113 1.22 / 31,0 1.22 / 26,0 0.51 / 13,0 12.5

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  13" (330 mm) A B C D E W P Po P1 H T  
CMA1305 600 330 100 13 30,4 24,4 24 16 4 2 5,5 0,4 part_or_aj.gif
CMA1609 350 330 100 13 30,4 24,4 24 20 4 2 9,10 0,5 part_or_bn.gif
CMA1910 250 330 100 13 38,4 32,4 32 24 4 2 10,1 0,5 part_or_aj.gif
CMA3113 120 330 100 13 50,4 44,4 44 40 4 2 12,4 0,5 part_or_cg.jp

General specification

Core Material:
Ferrite
Weight:
See table under Physical Characteristics
Packaging:
CMA1305: 600/13″ reel Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 5.5 mm pocket depth
CMA1609: 350/13″ reel Plastic tape: 24 mm wide, 0.5 mm thick, 20 mm pocket spacing, 9.10 mm pocket depth
CMA1910: 250/13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 10.1 mm pocket depth
CMA3113: 120/13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 40 mm pocket spacing, 12.4 mm pocket depth
Winding to Winding Isolation:
1500 Vrms

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series