Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C523

C523

SMT Common Mode Chokes

C523- Designer's Kit, CMA SMT Common Mode Chokes, RoHS, halogen-free
  • Inductance Range: 0.31 mH - 1.4 mH
  • No. of Values: 12 values (3 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $78.75
3 $70.88
5 $63.00
7 $55.13

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C523 Refill

12 values (3 of each)

CMA Family  Automotive SMT Common Mode Chokes

Product Units included Inductance
min (mH)
Isolation
Voltage (V)
DCR max (mΩ) Irms (A)
CMA1305-474LD 3 0.31 1500 45.6 2.5
CMA1305-105LD 3 0.65 1500 86.0 2.1
CMA1305-225LD 3 1.4 1500 208 1.2
CMA1609-474LD 3 0.31 1500 19.4 4.3
CMA1609-105LD 3 0.65 1500 49.0 2.6
CMA1609-225LD 3 1.4 1500 143 1.4
CMA1910-474LD 3 0.31 1500 13.7 6.0
CMA1910-105LD 3 0.65 1500 29.0 4.0
CMA1910-225LD 3 1.4 1500 80.0 2.3
CMA3113-474LD 3 0.31 1500 8.7 8.2
CMA3113-105LD 3 0.65 1500 14.0 6.6
CMA3113-225LD 3 1.4 1500 39.8 3.7