Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

DFT7160-474B

DFT7160-474BLC

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $4.18
500 $1.62
1000 $1.28
2000 $1.14
5000 $1.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (mH) 3
Leakage
Inductance
max (µH)
Irms (mA) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
DFT7160-475BLC 2 13.5 @ 3.0 MHz 440 3.3 0.260 500 0.600 250
Notes
  1. When ordering, please specify packaging codes: e.g. DFT7160-475BLC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance measured at test frequency using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture
  4. Irms: Current that causes a 20°C temperature rise from 25°C ambient.
  5. DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. 250 Vrms, one minute isolation (hipot) between windings.

Termination:

  • RoHS compliant matte tin over nickel over phos-bronze.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +105°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+105°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency

Attenuation vs Frequency

Impedance vs Frequency

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

dft7160d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
250 1000* 178/330 60/100 13 20,4 14,4 16 12 4 2 4,8 0,4
*Special order

General specification

Core Material:
Ferrite
Weight:
225 – 270 mg
Winding to Winding Isolation:
250 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series