Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

AGM2222 Series

High Current Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
  • AEC-Q200 Grade 1 (−40°C to +125°C); Ideal for a variety of automotive applications
  • 75% smaller than previous generation
  • Very low DCR maintains high efficiency
  • Soft saturation with high current handling capability
  • Magnetic shielding reduces power losses at high frequency
  • Ideal for Bi-directional 12 V – 48 V DC-DC converters
  • RoHS-compliant. Tin-silver over copper terminations.

Buy Now:
Count Unit price
1 $12.11
42 $11.88
252 $8.96
504 $5.45
1008 $4.29
2520 $3.70
5040 $3.41

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±20%)
DCR (mΩ) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
AGM2222-192ME 1.9 0.62 0.80 65.0 49.0 81.5 110.0 37.0 54.0
AGM2222-222ME 2.2 0.62 0.80 62.0 35.0 60.0 84.0 37.0 54.0
AGM2222-282ME 2.8 0.74 0.85 46.0 41.0 66.5 93.5 33.0 47.0
AGM2222-322ME 3.2 0.74 0.85 45.8 29.0 50.0 71.0 33.0 47.0
AGM2222-392ME 3.9 0.77 0.90 34.0 35.0 57.5 80.0 32.0 45.0
AGM2222-432ME 4.3 0.77 0.90 35.0 23.0 40.0 57.0 32.0 45.0
AGM2222-512ME 5.1 1.10 1.40 33.0 31.0 50.0 71.0 28.0 40.0
AGM2222-562ME 5.6 1.10 1.40 29.5 22.0 38.0 55.0 28.0 40.0
AGM2222-652ME 6.5 1.80 1.80 29.0 27.5 44.0 62.0 25.0 35.0
AGM2222-712ME 7.1 1.80 1.80 29.0 18.0 32.0 46.0 25.0 35.0
AGM2222-802ME 8.0 1.70 2.00 24.5 24.5 40.0 56.0 22.0 32.0
AGM2222-882ME 8.8 1.70 2.00 24.5 17.0 29.0 42.0 22.0 32.0
AGM2222-103ME 10.0 2.08 2.50 23.0 15.0 26.0 37.0 21.0 30.0
Notes
  1. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc.
  2. DCR measured on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured using Agilent/HP 4395A or equivalent. Details
  4. Isat: DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current.
    Temperature derating curves.
  5. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves .
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current.
Storage temperature range:
Component: −40°C to +165°C
Packaging trays: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

agm2222dimensions.gif

dims_inches_mm.gif

General specification

Core Material:
Powdered Iron
Weight:
46 – 51 g
Packaging:
42 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families