Coilcraft 0402CS (1005) Wirewound Ceramic Chip Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0402CS (1005)
Ceramic Chip Inductors

  • 48 inductance values from 1 to 120 nH
  • Exceptionally high Q – up to 100 at 1.7 GHz!
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Very high self-resonant frequencies - up to 12.7 GHz
  • RoHS compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all 5% values available in Designer's Kit C328 (1 – 120 nH), and all 2% values
    in C328-2 (1 – 120 nH)
  • Need parts for space, military or other critical applications? See Coilcraft CPS 235RAA series.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(nH)
Percent
tolerance3
900 MHz 1.7 GHz SRF typ5
(GHz)
DCR max6
(Ohms)
Irms7
(mA)
L typ Q typ4 L typ Q typ4
0402CS-1N0XJE_ 1.0 5 1.02 77 1.02 69 12.70 0.045 1360
0402CS-1N2XJE_ 1.2 5 1.17 28 1.17 38 12.90 0.090 740
0402CS-1N8X_E_ 1.8 5,3,2 1.78 54 1.78 75 12.00 0.070 1040
0402CS-1N9X_E_ 1.9 5,3,2 1.72 68 1.74 82 11.30 0.070 1040
0402CS-2N0X_E_ 2.0 5,3,2 1.93 54 1.93 75 11.10 0.070 1040
0402CS-2N2X_E_ 2.2 5,3,2 2.19 59 2.23 100 10.80 0.070 960
0402CS-2N4X_E_ 2.4 5,3,2 2.24 51 2.27 68 10.50 0.068 790
0402CS-2N7X_E_ 2.7 5,3,2 2.58 42 2.60 61 10.40 0.120 640
0402CS-3N3X_E_ 3.3 5,3,2 3.10 65 3.12 87 7.00 0.066 840
0402CS-3N6X_E_ 3.6 5,3,2 3.56 45 3.62 71 6.80 0.066 840
0402CS-3N9X_E_ 3.9 5,3,2 3.89 50 4.00 75 6.00 0.066 840
0402CS-4N3X_E_ 4.3 5,3,2 4.19 47 4.30 71 6.00 0.091 700
0402CS-4N7X_E_ 4.7 5,3,2 4.55 48 4.68 68 4.77 0.130 640
0402CS-5N1X_E_ 5.1 5,3,2 5.15 56 5.25 82 4.80 0.083 800
0402CS-5N6X_E_ 5.6 5,3,2 5.16 54 5.28 81 4.80 0.083 760
0402CS-6N2X_E_ 6.2 5,3,2 6.16 52 6.37 76 4.80 0.083 760
0402CS-6N8X_E_ 6.8 5,3,2 6.56 63 6.93 78 4.80 0.083 680
0402CS-7N5X_E_ 7.5 5,3,2 7.91 60 8.22 88 4.80 0.10 680
0402CS-8N2X_E_ 8.2 5,3,2 8.50 57 8.85 84 4.40 0.10 680
0402CS-8N7X_E_ 8.7 5,3,2 8.78 54 9.21 73 4.10 0.20 480
0402CS-9N0X_E_ 9.0 5,3,2 9.07 62 9.53 78 4.16 0.10 681
0402CS-9N5X_E_ 9.5 5,3,2 9.42 54 9.98 69 4.00 0.20 480
0402CS-10NX_E_ 10 5,3,2 9.80 50 10.1 67 3.90 0.20 480
0402CS-11NX_E_ 11 5,3,2 10.7 52 11.15 78 3.68 0.12 640
0402CS-12NX_E_ 12 5,3,2 11.9 53 12.68 71 3.60 0.12 640
0402CS-13NX_E_ 13 5,3,2 13.4 51 14.63 57 3.45 0.21 440
0402CS-15NX_E_ 15 5,3,2 14.6 55 15.50 77 3.28 0.17 560
0402CS-16NX_E_ 16 5,3,2 16.6 46 18.86 47 3.10 0.22 560
0402CS-18NX_E_ 18 5,3,2 18.3 57 20.28 62 3.10 0.23 420
0402CS-19NX_E_ 19 5,3,2 19.1 50 21.11 67 3.04 0.20 480
0402CS-20NX_E_ 20 5,3,2 20.7 52 23.66 53 3.00 0.25 420
0402CS-22NX_E_ 22 5,3,2 23.2 53 26.75 53 2.80 0.30 400
0402CS-23NX_E_ 23 5,3,2 23.8 49 26.85 64 2.72 0.30 400
0402CS-24NX_E_ 24 5,3,2 25.1 51 29.50 50 2.70 0.30 400
0402CS-27NX_E_ 27 5,3,2 28.7 49 33.50 63 2.48 0.30 400
0402CS-30NX_E_ 30 5,3,2 31.1 46 38.50 39 2.35 0.30 400
0402CS-33NX_E_ 33 5,3,2 34.9 31 41.74 32 2.35 0.30 400
0402CS-36NX_E_ 36 5,3,2 39.5 44 48.40 53 2.32 0.44 320
0402CS-39NX_E_ 39 5,3,2 41.7 47 50.23 45 2.10 0.55 200
0402CS-40NX_E_ 40 5,3,2 39.0 44 47.41 33 2.24 0.44 320
0402CS-43NX_E_ 43 5,3,2 45.8 46 61.55 34 2.03 0.81 100
0402CS-47NX_E_ 47 5,3,2 50.0 38 2.10 0.83 150
0402CS-51NX_E_ 51 5,3,2 56.6 40 1.75 0.82 100
0402CS-56NX_E_ 56 5,3,2 62.8 42 1.76 0.97 100
0402CS-68NX_E_ 68 5,3,2 78.19 36 1.62 1.12 100
0402CS-82NX_E_ 82 5,3,2 1.26 1.55 50
0402CS-R10X_E_ 100 5,3,2 1.16 2.00 30
0402CS-R12X_E_ 120 5,3,2 1.10 2.20 50
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0402CS-47NXJEW
Tolerance: G = 2%, H = 3%, J = 5% (Table above shows stock tolerances in bold.)
Termination: E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
Q = 7" machine-ready reel
EIA-481 punched paper tape (5000 parts per full reel)
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at 250 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286A impedance analyzer.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 For SRF >6 GHz, measured using a Coilcraft SMD-D test fixture and an Agilent/HP 8722ES network analyzer. For SRF <6 GHz, measured using a Coilcraft SMD-D test fixture and an Agilent/HP 8753D network analyzer. Details
6 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
7 Irms: that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
8 Ambient temperature range: −40°C to +125°C with Irms current.
9 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +140°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

0402, 0402CS-10NXGLU, 0402CS-10NXGLW, 0402CS-10NXJLU, 0402CS-10NXJLW, 0402CS-11NXGLU, 0402CS-11NXGLW, 0402CS-11NXJLU, 0402CS-11NXJLW, 0402CS-12NXGLU, 0402CS-12NXGLW, 0402CS-12NXJLU, 0402CS-12NXJLW, 0402CS-13NXGLU, 0402CS-13NXGLW, 0402CS-13NXJLU, 0402CS-13NXJLW, 0402CS-15NXGLU, 0402CS-15NXGLW, 0402CS-15NXJLP, 0402CS-15NXJLU, 0402CS-15NXJLW, 0402CS-16NXGLU, 0402CS-16NXGLW, 0402CS-16NXJLU, 0402CS-16NXJLW, 0402CS-18NXGLU, 0402CS-18NXGLW, 0402CS-18NXJLU, 0402CS-18NXJLW, 0402CS-19NXGLU, 0402CS-19NXGLW, 0402CS-19NXJLU, 0402CS-19NXJLW, 0402CS-1N0XGLW, 0402CS-1N0XJLU, 0402CS-1N0XJLW, 0402CS-1N2XJLU, 0402CS-1N2XJLW, 0402CS-1N8XGLU, 0402CS-1N8XGLW, 0402CS-1N8XJLU, 0402CS-1N8XJLW, 0402CS-1N9XGLW, 0402CS-1N9XJLU, 0402CS-1N9XJLW, 0402CS-20NXGLU, 0402CS-20NXGLW, 0402CS-20NXJLU, 0402CS-20NXJLW, 0402CS-22NXGLU, 0402CS-22NXGLW, 0402CS-22NXJLU, 0402CS-22NXJLW, 0402CS-23NXGLU, 0402CS-23NXGLW, 0402CS-23NXJLU, 0402CS-23NXJLW, 0402CS-24NXGLU, 0402CS-24NXGLW, 0402CS-24NXJLU, 0402CS-24NXJLW, 0402CS-27NXGLU, 0402CS-27NXGLW, 0402CS-27NXJLU, 0402CS-27NXJLW, 0402CS-2N0XGLU, 0402CS-2N0XGLW, 0402CS-2N0XJLP, 0402CS-2N0XJLU, 0402CS-2N0XJLW, 0402CS-2N2XGLU, 0402CS-2N2XGLW, 0402CS-2N2XJLU, 0402CS-2N2XJLW, 0402CS-2N4XGLW, 0402CS-2N4XGLW, 0402CS-2N4XJLU, 0402CS-2N4XJLW, 0402CS-2N7XGLU, 0402CS-2N7XGLW, 0402CS-2N7XJLU, 0402CS-2N7XJLW, 0402CS-30NXGLU, 0402CS-30NXGLW, 0402CS-30NXJLU, 0402CS-30NXJLW, 0402CS-33NXGLU, 0402CS-33NXGLW, 0402CS-33NXJLU, 0402CS-33NXJLW, 0402CS-36NXGLU, 0402CS-36NXGLW, 0402CS-36NXJLU, 0402CS-36NXJLW, 0402CS-37NXJLU, 0402CS-37NXJLW, 0402CS-39NXGLU, 0402CS-39NXGLW, 0402CS-39NXJLU, 0402CS-39NXJLW, 0402CS-3N3XGLU, 0402CS-3N3XGLW, 0402CS-3N3XJLU, 0402CS-3N3XJLW, 0402CS-3N6XGLU, 0402CS-3N6XGLW, 0402CS-3N6XJLU, 0402CS-3N6XJLW, 0402CS-3N9XGLU, 0402CS-3N9XGLW, 0402CS-3N9XJLU, 0402CS-3N9XJLW, 0402CS−40NXGLU, 0402CS−40NXGLW, 0402CS−40NXJLU, 0402CS−40NXJLW, 0402CS-43NXGLU, 0402CS-43NXGLW, 0402CS-43NXJLU, 0402CS-43NXJLW, 0402CS-47NXGLU, 0402CS-47NXGLW, 0402CS-47NXJLU, 0402CS-47NXJLW, 0402CS-4N3XGLU, 0402CS-4N3XGLW, 0402CS-4N3XJLU, 0402CS-4N3XJLW, 0402CS-4N7XGLU, 0402CS-4N7XGLW, 0402CS-4N7XJLU, 0402CS-4N7XJLW, 0402CS-51NXGLU, 0402CS-51NXGLW, 0402CS-51NXJLU, 0402CS-51NXJLW, 0402CS-56NXGLU, 0402CS-56NXGLW, 0402CS-56NXJLU, 0402CS-56NXJLW, 0402CS-5N1XGLU, 0402CS-5N1XGLW, 0402CS-5N1XJLU, 0402CS-5N1XJLW, 0402CS-5N6XGLU, 0402CS-5N6XGLW, 0402CS-5N6XJLP, 0402CS-5N6XJLU, 0402CS-5N6XJLW, 0402CS-68NXGLU, 0402CS-68NXGLW, 0402CS-68NXJLU, 0402CS-68NXJLW, 0402CS-6N2XGLU, 0402CS-6N2XGLW, 0402CS-6N2XJBY, 0402CS-6N2XJLP, 0402CS-6N2XJLU, 0402CS-6N2XJLW, 0402CS-6N8XGLU, 0402CS-6N8XGLW, 0402CS-6N8XGSW, 0402CS-6N8XJLU, 0402CS-6N8XJLW, 0402CS-7N5XGLU, 0402CS-7N5XGLW, 0402CS-7N5XJLU, 0402CS-7N5XJLW, 0402CS-82NXGLU, 0402CS-82NXGLW, 0402CS-82NXJLU, 0402CS-82NXJLW, 0402CS-8N2XGLU, 0402CS-8N2XGLW, 0402CS-8N2XJLU, 0402CS-8N2XJLW, 0402CS-8N7XGLU, 0402CS-8N7XGLW, 0402CS-8N7XJLU, 0402CS-8N7XJLW, 0402CS-9N0XGLU, 0402CS-9N0XGLW, 0402CS-9N0XJLU, 0402CS-9N0XJLW, 0402CS-9N5XGLU, 0402CS-9N5XGLW, 0402CS-9N5XJLU, 0402CS-9N5XJLW, 0402CS-R10XGLU, 0402CS-R10XGLW, 0402CS-R10XJLU, 0402CS-R10XJLW, 0402CS-R12XJLU, 0402CS-R12XJLW
Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: November 15, 2018