Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C328-2

C328-2

Chip Inductors

Designer's Kit, 0402CS chip inductors, 2% tol, RoHS, halogen-free
  • Inductance Range: 1.0 nH - 120 nH
  • No. of Values: 48 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $150.00
3 $145.00
5 $129.00
7 $113.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C328-2 Refill

48 (20 of each)

0402CS (1005)  High Temperature Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0402CS-1N0XJRW 20 1.0 5 12.7 0.045 1360
0402CS-1N2XJRW 20 1.2 5 12.9 0.090 740
0402CS-1N8XGRW 20 1.8 2 12.0 0.070 1040
0402CS-1N9XGRW 20 1.9 2 11.3 0.070 1040
0402CS-2N0XGRW 20 2.0 2 11.1 0.070 1040
0402CS-2N2XGRW 20 2.2 2 10.8 0.070 960
0402CS-2N4XGRW 20 2.4 2 10.5 0.068 790
0402CS-2N7XGRW 20 2.7 2 10.4 0.12 640
0402CS-3N3XGRW 20 3.3 2 7.0 0.066 840
0402CS-3N6XGRW 20 3.6 2 6.8 0.066 840
0402CS-3N9XGRW 20 3.9 2 6.0 0.066 840
0402CS-4N3XGRW 20 4.3 2 6.0 0.091 700
0402CS-4N7XGRW 20 4.7 2 4.8 0.13 640
0402CS-5N1XGRW 20 5.1 2 4.8 0.083 800
0402CS-5N6XGRW 20 5.6 2 4.8 0.083 760
0402CS-6N2XGRW 20 6.2 2 4.8 0.083 760
0402CS-6N8XGRW 20 6.8 2 4.8 0.083 680
0402CS-7N5XGRW 20 7.5 2 4.8 0.10 680
0402CS-8N2XGRW 20 8.2 2 4.4 0.10 680
0402CS-8N7XGRW 20 8.7 2 4.1 0.20 480
0402CS-9N0XGRW 20 9.0 2 4.2 0.10 680
0402CS-9N5XGRW 20 9.5 2 4.0 0.20 480
0402CS-10NXGRW 20 10 2 3.9 0.20 480
0402CS-11NXGRW 20 11 2 3.7 0.12 640
0402CS-12NXGRW 20 12 2 3.6 0.12 640
0402CS-13NXGRW 20 13 2 3.5 0.21 440
0402CS-15NXGRW 20 15 2 3.3 0.17 560
0402CS-16NXGRW 20 16 2 3.1 0.22 560
0402CS-18NXGRW 20 18 2 3.1 0.23 420
0402CS-19NXGRW 20 19 2 3.0 0.20 480
0402CS-20NXGRW 20 20 2 3.0 0.25 420
0402CS-22NXGRW 20 22 2 2.8 0.30 400
0402CS-23NXGRW 20 23 2 2.7 0.30 400
0402CS-24NXGRW 20 24 2 2.7 0.30 400
0402CS-27NXGRW 20 27 2 2.5 0.30 400
0402CS-30NXGRW 30 30 2 2.4 0.30 400
0402CS-33NXGRW 20 33 2 2.4 0.30 400
0402CS-36NXGRW 20 36 2 2.3 0.44 320
0402CS-39NXGRW 20 39 2 2.1 0.55 200
0402CS-40NXGRW 20 40 2 2.2 0.44 320
0402CS-43NXGRW 20 43 2 2.0 0.81 100
0402CS-47NXGRW 20 47 2 2.1 0.83 150
0402CS-51NXGRW 20 51 2 1.8 0.82 100
0402CS-56NXGRW 20 56 2 1.8 0.97 100
0402CS-68NXGRW 20 68 2 1.6 1.1 100
0402CS-82NXGRW 20 82 2 1.3 1.6 50
0402CS-R10XGRW 20 100 2 1.2 2.0 30
0402CS-R12XJRW 20 120 5 1.1 2.2 50