Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

AGP2923 Series

TH Shielded High Current Power Inductors

RoHS compliant AEC-Q flag
Coilcraft AEC-Q200 qualified AGP2923 Series power inductor is ideal for automotive applications and other high-temperature environments. AGP2923 power inductor, along with VER2923 and HA3588, is designed for high-efficiency power supplies requiring high current and high inductance.
  • Four mounting pins for additional stability in high-vibration environments
  • Flat wire windings provide extremely low DC and AC resistance. 
  • Low loss ferrite cores provide flat L vs I
  • Magnetic shielding to minimize EMI
  • Through-hole (TH) mounting with small footprint
  • Exceeds AEC-Q200 requirements – up to 140°C ambient

Need parts for space, military or other critical applications?
See Coilcraft ST710PGP Series
Buy Now:
Count Unit price
1 $6.24
250 $5.35
500 $4.67
1000 $3.69
2500 $3.18
5000 $2.91

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
DCR (mΩ) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
AGP2923-332KL 3.3 2.3 2.6 40.0 95.0 104 108 19 26
AGP2923-472KL 4.7 2.3 2.6 30.0 63.0 69.0 72.0 19 26
AGP2923-682KL 6.8 2.3 2.6 25.0 48.0 53.0 56.0 19 26
AGP2923-103KL 10 2.3 2.6 20.0 30.0 34.0 37.0 19 26
AGP2923-153KL 15 2.3 2.6 16.0 20.5 23.0 24.5 19 26
AGP2923-223KL 22 2.3 2.6 13.0 12.2 14.7 16.4 19 26
AGP2923-333KL 33 2.3 2.6 10.0 7.5 9.2 10.3 19 26
Notes
  1. Inductance measured at 300 kHz, 0.1 Vrms, using an Agilent/HP 4192A LCR meter or equivalent.
  2. DCR measured at 25°C on a Keithley 580 micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured using an Agilent/HP 8753ES network analyzer. Details
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  5. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • RoHS compliant tin-silver over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +140°C with Irms current
Storage temperature range:
Component: –40°C to +180°C.
Tray packaging: –40°C to +80°C
Maximum part temperature:
+180°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Frequency

Physical characteristics

agp2923d.gif



 

General specification

Core Material:
Ferrite
Weight:
37 g
Packaging:
25 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series

Related product families