Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

AGP2923-153

AGP2923-153KL

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $6.24
250 $5.35
500 $4.67
1000 $3.69
2500 $3.18
5000 $2.91

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
DCR (mΩ) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
AGP2923-153KL 15 2.3 2.6 16.0 20.5 23.0 24.5 19 26
Notes
  1. Inductance measured at 300 kHz, 0.1 Vrms, using an Agilent/HP 4192A LCR meter or equivalent.
  2. DCR measured at 25°C on a Keithley 580 micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured using an Agilent/HP 8753ES network analyzer. Details
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
    Temperature derating curves.
  5. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • RoHS compliant tin-silver over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +140°C with Irms current
Storage temperature range:
Component: –40°C to +180°C.
Tray packaging: –40°C to +80°C
Maximum part temperature:
+180°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Inductance vs Frequency

Physical characteristics

agp2923d.gif



 

General specification

Core Material:
Ferrite
Weight:
37 g
Packaging:
25 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series