Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2 (Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Turns Ratio | Isat (A) 4 | Irms (A) 5 |
|---|---|---|---|---|---|---|
| 1812DPS-102MLC | 1.0 | 0.20 | 285 | 1 : 1 | 2.4 | 2.1 |
| 1812DPS-222MLC | 2.2 | 0.33 | 175 | 1 : 1 | 1.5 | 1.2 |
| 1812DPS-472MLC | 4.7 | 0.41 | 102 | 1 : 1 | 1.5 | 1.0 |
| 1812DPS-103MLC | 10 | 0.74 | 74.0 | 1 : 1 | 0.80 | 0.78 |
| 1812DPS-153MLC | 15 | 0.96 | 65.0 | 1 : 1 | 0.70 | 0.71 |
| 1812DPS-223MLC | 22 | 1.8 | 54.0 | 1 : 1 | 0.50 | 0.53 |
| 1812DPS-393MLC | 39 | 2.6 | 5.7 | 1 : 1 | 0.45 | 0.42 |
| 1812DPS-473MLC | 47 | 2.7 | 4.8 | 1 : 1 | 0.40 | 0.39 |

| A max | B max | C max | D ref | E ref | F ref | G min | H | |
|---|---|---|---|---|---|---|---|---|
| 0.231 | 0.196 | 0.150 | 0.107 | 0.100 | 0.178 | 0.04 | 0.03 | inches |
| 5,87 | 4,98 | 3,81 | 2,72 | 2,54 | 4,52 | 1,02 | 0,76 | mm |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 600 | 2200* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,9 | 0,25 | |