Coilcraft 165 Series & 164 Series "Unicoils" 5 mm Tunable RF Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

“Unicoil” 5 mm
Tunable RF Inductors

  • Windings are precision molded into plastic for mechanical and electrical stability
  • Tuning is done by means of an aluminum core
  • Optional plated brass shield cans with solderable tabs provide integral shielding
  • 165 series offers intermediate L values to the 164 and higher SRF ratings
  • Samples of all values are available in Coilcraft Designer's Kit M305
  • Tune with our handy 3-in-1 “TriTuner” tuning wrench
  • RoHS-compliant. Terminations: Leads – Tin-silver over copper
    Shield can tabs – Tin-silver over nickel over brass

SPECIFICATIONS


Unshielded

Part number1
Click to get parts
Color Turns No core at L max3 at L min4 Freq
(MHz)
Nocore
SRF min
(MHz)
Irms6
(A)
L2
(nH)
Q5
min
L2
(nH)
Q5
min
L2
(nH)
Q5
min
164-01A06L Brown 1 1/2 19 145 19 145 16 112 150 2000 7.2
164-02A06L Red 2 1/2 34 138 34 138 26 96 150 1260 5.1
164-03A06L Orange 3 1/2 55 130 55 130 38 79 150 960 4.4
164-04A06L Yellow 4 1/2 77 119 77 119 52 72 150 850 3.7
164-05A06L Green 5 1/2 101 108 99 86 65 64 150 770 3.6
164-06A06L Blue 6 1/2 128 107 126 75 83 60 100 730 3.3
164-07A06L Violet 7 1/2 156 106 150 68 97 57 100 640 3.1
164-08A06L Gray 8 1/2 183 100 178 62 112 53 100 570 2.9
164-09A06L White 9 1/2 216 100 190 62 131 53 100 540 2.7
164-10A06L Black 10 1/2 248 92 223 55 148 51 100 490 2.5
164-11A06L Brown 11 1/2 281 92 246 55 170 51 100 360 2.3
165-00A06L Black 1/2 9 147 9 147 9 131 150 6000 8.1
165-01A06L Brown 1 1/2 18 145 18 145 15 112 150 2850 6.5
165-02A06L Red 2 1/2 32 143 32 143 25 92 150 1860 4.9
165-03A06L Orange 3 1/2 48 138 45 135 33 84 150 1410 4.2
165-04A06L Yellow 4 1/2 64 133 60 114 43 76 150 1130 3.8
165-05A06L Green 5 1/2 83 125 78 110 54 73 150 820 3.6
165-06A06L Blue 6 1/2 103 120 90 94 68 70 150 800 3.4
165-07A06L Violet 7 1/2 122 115 105 92 79 69 150 770 3.1
1 To order fixed inductance parts without cores, eliminate the “A06”, e.g. 164-01L.
2 Inductance readings taken on Agilent/HP 4286A impedance analyzer with 16092A spring clip fixture
3 L max measured with core halfway out top of form
4 L min measured with core centered in winding
5 Q measured on Agilent/HP 4286A with 16092A fixture, direct connected to Agilent/HP 4342A Q-meter and Meguro MQ-171 Q-meter with 0.5" bus bars
6 Irms: Current that causes a 15°C rise from 25°C ambient. Details
7 Core material: Aluminum, 0.187" long
8 Ambient temperature range: −40°C to +85°C
9 Storage temperature range: Component: −40°C to +85°C
Packaging tubes: −40°C to +80°C
10 Electrical specifications at 25°C.
Resistance to soldering heat: Wave solder only. Recommended maximum board surface temperature of 168°C (334°F) for no more than three seconds. Pre-heating is recommended to minimize time over the solder nozzle. Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Shielded

Part number1
Click to get parts
Color Turns No core at L max3 at L min4 Freq
(MHz)
Nocore
SRF min
(MHz)
Irms6
(A)
L2
(nH)
Q5
min
L2
(nH)
Q5
min
L2
(nH)
Q5
min
164-01A06SL Brown 1 1/2 16 124 16 124 14 108 150 1300 7.2
164-02A06SL Red 2 1/2 27 108 27 108 22 89 150 1300 5.1
164-03A06SL Orange 3 1/2 41 92 41 92 32 72 150 1100 4.4
164-04A06SL Yellow 4 1/2 56 86 56 84 43 66 150 940 3.7
164-05A06SL Green 5 1/2 71 80 71 79 53 60 150 980 3.6
164-06A06SL Blue 6 1/2 88 79 80 77 65 59 150 800 3.3
164-07A06SL Violet 7 1/2 105 75 101 70 76 54 100 750 3.1
164-08A06SL Gray 8 1/2 122 74 117 64 87 54 100 580 2.9
164-09A06SL White 9 1/2 141 71 134 62 100 53 100 550 2.7
164-10A06SL Black 10 1/2 160 69 150 60 113 51 100 490 2.5
164-11A06SL Brown 11 1/2 179 69 164 60 127 51 100 400 2.3
165-00A06SL Black 1/2 9 138 9 138 9 121 150 6000 8.1
165-01A06SL Brown 1 1/2 16 124 16 124 14 104 150 2570 6.5
165-02A06SL Red 2 1/2 25 110 25 110 21 87 150 1670 4.9
165-03A06SL Orange 3 1/2 35 104 33 102 28 78 150 1230 4.2
165-04A06SL Yellow 4 1/2 46 97 41 90 35 69 150 1150 3.8
165-05A06SL Green 5 1/2 57 92 50 82 43 67 150 820 3.6
165-06A06SL Blue 6 1/2 68 86 59 75 52 65 150 800 3.4
165-07A06SL Violet 7 1/2 80 85 70 74 60 64 150 770 3.1
1 To order fixed inductance parts without cores, eliminate the “A06”, e.g. 164-01SL.
2 Inductance readings taken on Agilent/HP 4286A impedance analyzer with 16092A spring clip fixture
3 L max measured with core halfway out top of form
4 L min measured with core centered in winding
5 Q measured on Agilent/HP 4286A with 16092A fixture, direct connected to Agilent/HP 4342A Q-meter and Meguro MQ-171 Q-meter with 0.5" bus bars
6 Irms: Current that causes a 15°C rise from 25°C ambient. Details
7 Core material: Aluminum, 0.187" long
8 Ambient temperature range: −40°C to +85°C
9 Storage temperature range: Component: −40°C to +85°C
Packaging tubes: −40°C to +80°C
10 Electrical specifications at 25°C.
Resistance to soldering heat: Wave solder only. Recommended maximum board surface temperature of 168°C (334°F) for no more than three seconds. Pre-heating is recommended to minimize time over the solder nozzle. Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2020, Coilcraft, Inc.   Privacy policy
Updated: April 16, 2018