Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of M305

M305

5 mm Tunable Inductors

Designer's Kit, Unicoil 5 mm inductors, RoHS
  • Inductance Range: 9.0 nH - 281 nH
  • No. of Values: 38 (2 of each)
  • Packaging: Acrylic Case
  • Mount: TH
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for M305 Refill

38 (2 of each)

“Unicoil” 5 mm  Tunable RF Inductors

Product Units included Inductance (nH) Test frequency
(MHz)
Q min
at L nom
min max
164-01A06L 2 16 19 150 145
164-01A06SL 2 14 16 150 124
164-02A06L 2 26 34 150 138
164-02A06SL 2 22 27 150 108
164-03A06L 2 38 55 150 130
164-03A06SL 2 32 41 150 92
164-04A06L 2 52 77 150 119
164-04A06SL 2 43 56 150 86
164-05A06L 2 65 99 150 108
164-05A06SL 2 53 71 150 80
164-06A06L 2 83 126 100 107
164-06A06SL 2 65 80 150 79
164-07A06L 2 97 150 100 106
164-07A06SL 2 76 101 100 75
164-08A06L 2 112 178 100 100
164-08A06SL 2 87 117 100 74
164-09A06L 2 131 190 100 100
164-09A06SL 2 100 134 100 71
164-10A06L 2 148 223 100 92
164-10A06SL 2 113 150 100 69
164-11A06L 2 170 246 100 92
164-11A06SL 2 127 164 100 69
165-00A06L 2 9.0 9.0 150 147
165-00A06SL 2 9.0 9.0 150 138
165-01A06L 2 15 18 150 145
165-01A06SL 2 14 16 150 124
165-02A06L 2 25 32 150 143
165-02A06SL 2 21 25 150 110
165-03A06L 2 33 45 150 138
165-03A06SL 2 28 33 150 104
165-04A06L 2 43 60 150 133
165-04A06SL 2 35 41 150 97
165-05A06L 2 54 78 150 125
165-05A06SL 2 43 50 150 92
165-06A06L 2 68 90 150 120
165-06A06SL 2 52 59 150 86
165-07A06L 2 79 105 150 115
165-07A06SL 2 60 70 150 85