Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

164-01A06SL

164-01A06SL, 164-01SL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $5.87
100 $5.12
250 $3.99
500 $3.20
1000 $2.64
2500 $1.94
5000 $1.59

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
M305 38 (2 of each) $60.00

Specifications

Electrical specifications 25°C.

Shielded

Part number 1 Color Turns Inductance (nH) 2 Test frequency
(MHz)
Q min
at L nom 3
SRF min (MHz)
No core
nom
min 4 max 5
164-01A06SL Brown 16 14 16 150 124 2100
Notes
  1. To order fixed inductance parts without cores, eliminate the “A06”, e.g. 164-01L.
  2. Inductance readings taken on Agilent/HP 4286A impedance analyzer with 16092A spring clip fixture.
  3. Q measured on Agilent/HP 4286A with 16092A fixture, direct connected to Agilent/HP 4342A Q-meter and Meguro MQ-171 Q-meter with 0.5" bus bars.
  4. L min measured with core centered in winding.
  5. L max measured with core halfway out top of form.

Termination:

  • Leads: RoHS compliant tin-silver over copper. Other terminations available at additional cost.
  • Shield can tabs: Tin-silver over nickel over brass
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Packaging tubes: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Q versus Frequency (Shielded)

Q versus Frequency (Shielded)

Q versus Frequency (Shielded)

Q versus Frequency (Shielded)

Q versus Frequency (Unshielded)

Q versus Frequency (Unshielded)

Q versus Frequency (Unshielded)

Q versus Frequency (Unshielded)

Physical characteristics

Unshielded Styles

uni5un.gif
 

Shielded Styles

uni5sh.gif

General specification

Core Material:
Aluminum, 0.187″ (4.75 mm) long
Weight:
164 series unshielded: 0.16 – 0.31 g; with shield can: 0.45 – 0.60 g; 165 series unshielded: 0.15 – 0.25 g; with shield can: 0.43 – 0.54 g
Packaging:
50 parts per tube

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Wave solder only. Recommended maximum board surface temperature of 168°C (334°F) for no more than three seconds. Pre-heating is recommended to minimize time over the solder nozzle.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series