Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CS60 Series

50/60 Hz Current Sensor

RoHS compliant
  • For measuring current from 5 to 100 Arms. For sensed current below 10 A, see CS60-010.
  • 0.5 mm minimum wall thickness
  • Applications include sensing branch circuit overload and detecting load drop or shutdown

Buy Now:
Count Unit price
1 $12.08
100 $10.78
250 $8.98
500 $7.48
1000 $6.51
2500 $5.66
5000 $4.92

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Current (A) Vout tolerance
CS60-050L 5.0 50.0 ±10%
CS60-075L 5.0 75.0 ±10%
CS60-100L 5.0 100 ±10%
Notes

Termination:

  • Tin-silver over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Response CS60 Series 50/60 Hz Current Sensors

Schematics

cs60schematic.gif

Physical characteristics

cs60dimensions.gif

dims_inches_mm.gif

General specification

Weight:
13.8 – 15.4 g
Packaging:
30 per tray

Related product series