Click here for a summary of our newest planar transformers and a detailed description for determining losses and overall efficiencies.

| POE120PL 120 W |
PL160 160 W |
PL300 300 W |
MA5519-AL 720 W |
NA5871-AL 800 W |
Our planar inductors feature a low profile and have exceptional current handing capability.
| Power (W) | Output | Input Voltage (V) | Turns Mouse over for schematic |
Part number Click for details |
Topology | Primary L (µH) | DCR Pri (mΩ) |
DCR Sec (mΩ) |
Leakage L (µH) | Designed for |
|---|---|---|---|---|---|---|---|---|---|---|
| 33 | 3.3 V, 10 A | 36 – 75 | 24 : 4 | A9784-BL | PushPull | 1300 | 0.85 | 0.016 | 3.5 | TI LM5030 |
| 35 | 5 V, 7A | 36 – 75 | 24 : 6 | A0152-AL | PushPull | 1300 | 0.85 | 0.018 | 2.5 | TI LM5030 |
| 40 | 12 V, 3.3 A | 18 – 3 | 8 : 9 : 3 | RA6998-BL | Forward | 80 | 15 | 22 | 0.35 | MAX17599 |
| 50 | 5 V, 10 A | 36 – 78 | 4 : 2 : 2 | HA3648-BL | Forward | 30 | 6.0 | 3.0 3.0 |
0.04 | TI LM5037 |
| 50 | 15 V, 3 A | 38 – 42 | 4 : 1 | YA9215-AL | Half Bridge | 3.2 | 7.35 | 0.65 | 0.105 | Microchip EV84C64A |
| 60 | 12 V, 5A | 36 – 75 | 24 : 12 | B0310-AL | PushPull | 1300 | 0.85 | 0.06 | 2.5 | TI LM5030 |
| 60 | 12 V, 5A | 9.0 – 60 | 5 : 5 | PA6605-AL | Flyback | 10 | 4.7 | 4.7 | 0.13 | TI LM5031 |
| 100 | 3.3 V, 30 A | 35 – 78 | 6 : 1 : 1 : 4 | JA4309-AL | Active Clamp Forward | 67.5 | 20 | 0.5 | 0.65 | TI UCC2897A |
| 100 | 3.3 V, 30 A | 35 – 78 | 12 : 2 | B0357-BL | Active Clamp Forward | 320 | 55 | 1.0 | 0.55 | NSC LM5025 |
| 100 | 3.3 V, 30 A | 36 – 78 | 12 : 1 : 1 | HA4000-AL | Active Clamp Forward | 270 | 56 | 0.5 | 0.6 | NSC LM5027 |
| 100 | 12 V, 8.33 A | 12 – 45 | 24 : 12 | C1539-AL | Forward | 320 | 63 | 15 | 0.25 | NSC LM5032 |
| 100 | 3.3 V, 30 A | 36 – 75 | 8 : 4 | DA2025-AL | Forward | 120 | 50 | 2.0 | 0.25 | NSC LM5035 |
| 100 | 3.3 V, 30 A | 85 – 400 | 6 : 1 | B0392-AL | Active Clamp Forward | 65 | 13.5 | 0.40 | 0.22 | TI UCC3580 |
| 120 | 3.3 V, 36 A | 36 – 72 | 6 : 1 : 3.5 | POE120PL-33L | Active Clamp Forward | 50 | 27.6 | 1.26 | 0.70 | — |
| 120 | 5 V, 24 A | 36 – 72 | 4 : 1 : 2.5 | POE120PL-50L | Active Clamp Forward | 50 | 18.9 | 1.26 | 0.31 | — |
| 120 | 12 V, 10 A | 36 – 72 | 2 : 1 : 1 | POE120PL-12L | Active Clamp Forward | 50 | 18.9 | 6.80 | 0.37 | — |
| 120 | 25 V, 5 A | 36 – 72 | 1 : 1 : 0.5 | POE120PL-24L | Active Clamp Forward | 50 | 18.9 | 1.26 | 0.39 | — |
| 140 | Note | 36 – 75 | 8 : 4 | PL140-100L | Forward PushPull Half Bridge Full Bridge |
120 | 24.0 | 4.0 | 0.35 | — |
| 140 | Note | 36 – 75 | 9 : 4 | PL140-101L | Forward Half Bridge Full Bridge |
152 | 32.8 | 4.0 | 0.35 | — |
| 140 | Note | 36 – 75 | 10 : 4 | PL140-102L | Forward PushPull Half Bridge Full Bridge |
188 | 41.6 | 4.0 | 0.35 | — |
| 140 | Note | 36 – 75 | 11 : 4 | PL140-103L | Forward Half Bridge Full Bridge |
227 | 48.8 | 4.0 | 0.35 | — |
| 140 | Note | 36 – 75 | 12 : 4 | PL140-104L | Forward PushPull Half Bridge Full Bridge |
270 | 56.0 | 4.0 | 0.45 | — |
| 140 | Note | 36 – 75 | 8 : 1 : 1 | PL140-105L | Forward PushPull Half Bridge Full Bridge |
120 | 24.0 | 0.5 0.5 |
0.35 | — |
| 140 | Note | 36 – 75 | 9 : 1 : 1 | PL140-106L | Forward Half Bridge Full Bridge |
152 | 32.8 | 0.5 0.5 |
0.35 | — |
| 140 | Note | 36 – 75 | 10 : 1 : 1 | PL140-107L | Forward PushPull Half Bridge Full Bridge |
188 | 41.6 | 0.5 0.5 |
0.35 | — |
| 140 | Note | 36 – 75 | 11 : 1 : 1 | PL140-108L | Forward Half Bridge Full Bridge |
227 | 48.8 | 0.5 0.5 |
0.50 | — |
| 140 | Note | 36 – 75 | 12 : 1 : 1 | PL140-109L | Forward PushPull Half Bridge Full Bridge |
270 | 56.0 | 0.5 0.5 |
0.60 | — |
| 140 | Note | 36 – 75 | 8 : 2 : 1 | PL140-110L | Forward PushPull Half Bridge Full Bridge |
120 | 24.0 | 1.0 1.0 |
0.35 | — |
| 140 | Note | 36 – 75 | 9 : 2 : 1 | PL140-111L | Forward Half Bridge Full Bridge |
152 | 32.8 | 1.0 1.0 |
0.35 | — |
| 140 | Note | 36 – 75 | 10 : 2 : 1 | PL140-112L | Forward PushPull Half Bridge Full Bridge |
188 | 41.6 | 1.0 1.0 |
0.35 | — |
| 140 | Note | 36 – 75 | 11 : 2 : 1 | PL140-113L | Forward Half Bridge Full Bridge |
227 | 48.8 | 1.0 1.0 |
0.35 | — |
| 140 | Note | 36 – 75 | 12 : 2 : 1 | PL140-114L | Forward PushPull Half Bridge Full Bridge |
270 | 56.0 | 1.0 1.0 |
0.45 | — |
| 150 | 2.5 V 60 A | 36 – 75 | 16 : 1 | A9786-AL | PushPull | 1250 | 62.5 | 0.91 | 0.90 | TI LM5041 |
| 150 | 12 V 13 A | 48– 60 | 6 : 3 : 3 | RA7040-AL | Active Clamp Forward | 50 | 10.75 | 4.25 | 055 | TI PMP9720 |
| 160 | Note | 48 | 4 : 4 : 4 | PL160-100L | Forward PushPull Half Bridge Full Bridge |
246 | 14.7 14.7 |
6.8 | 0.35 | LT DC1739A-B |
| 160 | Note | 48 | 4 : 5 : 4 | PL160-101L | Forward PushPull Half Bridge Full Bridge |
312 | 14.7 18.5 |
6.8 | 0.40 | — |
| 160 | Note | 48 | 5 : 5 : 4 | PL160-102L | Forward PushPull Half Bridge Full Bridge |
378 | 18.5 18.5 |
6.8 | 0.45 | — |
| 160 | Note | 48 | 5 : 6 : 4 | PL160-103L | Forward PushPull Half Bridge Full Bridge |
449 | 18.5 21.5 |
6.8 | 0.55 | — |
| 160 | Note | 48 | 6 : 6 : 4 | PL160-104L | Forward PushPull Half Bridge Full Bridge |
534 | 21.5 21.5 |
6.8 | 0.55 | — |
| 180 | 12 V, 15 A | 36 – 72 | 10 : 4 | B0860-CL | PushPull Half Bridge Full Bridge |
187 | 38 | 4.0 | 0.25 | MAX5069A |
| 200 | 10 V 20 A | 40 – 60 | 5 : 4 | B0853-AL | Forward PushPull Half Bridge Full Bridge |
46.8 | 10.4 | 4.0 | 0.10 | TI LM5033 |
| 252 | 12 V, 21 A | 48 – 60 | 8 : 4 : 4 | RA6992-BL | Active Clamp Forward | 50 | 6.9 | 4.2 | 0.25 | TI PMP9656 |
| 264 | 12 V, 22 A | 52 – 60 | 5 : 2 : 2 | NA5738-DL | Active Clamp Forward | 100 | 4.8 | 1.7 | 0.18 | TI PMP7376 |
| 350 | Note | 48 | 4 : 4 : 4 | PL300-100L | Forward PushPull Half Bridge Full Bridge |
287 | 7.2 7.2 |
4.2 | 0.25 | — |
| 350 | Note | 48 | 5 : 5 : 4 | PL300-101L | Forward PushPull Half Bridge Full Bridge |
448 | 9.0 9.0 |
4.2 | 0.35 | — |
| 350 | Note | 48 | 6 : 6 : 4 | PL300-102L | Forward PushPull Half Bridge Full Bridge |
635 | 10.6 10.6 |
4.2 | 0.50 | — |
| 350 | Note | 48 | 7 : 7 : 4 | PL300-103L | Forward PushPull Half Bridge Full Bridge |
864 | 12.3 12.3 |
4.2 | 0.75 | — |
| 350 | Note | 48 | 8 : 8 : 4 | PL300-104L | Forward PushPull Half Bridge Full Bridge |
1075 | 13.8 13.8 |
4.2 | 1.0 | — |
| 720 | 12 V, 60 A | 36 –75 | 6 : 4 : 2 : 2 | MA5519-AL | Half Bridge Full Bridge |
190.8 | 5.0 | 1.53 | 0.13 | TI PMP9219 |
| 800 | 54 V, 15 A | 38 – 60 | 3 : 5 | NA5871-AL | Forward Half Bridge Full Bridge |
42 | 1.37 | 4.4 | 0.20 | TI PMP6712 |
| Part number | Inductance at 0 Adc (µH) |
DCR max Main (mΩ) |
DCR max Aux (mΩ) |
Isolation (Vdc) | Isat (A) | Irms (A) | Designed for |
|---|---|---|---|---|---|---|---|
| B0358-CL | 2.0 | 12.0 | 900 | 1500 | 32 | 36 | TI LM5025 TI LM5034 |
| A9787-AL | 57 | 17.0 | — | 1100 | 8.1 | 12 | TI LM5041 |
| B0434-AL | 2.0 | 17.0 | 1450 | 1100 | 38 | 36 | TI UCC3580 |
The PL140 Series power rating of 140 Watts is based on full bridge or half bridge switching at 100 kHz. That rating would be reduced to 100 Watts for push pull and 50 Watts for forward converters. As with all transformers, the output power of the PL140 series is highly dependent upon topology, operating frequency and input voltage. For example, a higher switching frequency reduces the number of primary turns, in turn reducing the DCR, and thus increasing the throughput power: The PL140-104L (12 primary turns) is rated for 100 Watts in a push pull circuit at 100 kHz, whereas the PL140-100L (8 primary turns) would be rated at 150 Watts in the same circuit operating at 200 kHz.
A detailed discussion of planar transformer design can be found in the manual for the Coilcraft Planar Prototyping Kit.
The PL160 Series has a power rating up to 160 Watts in an active clamp forward, push-pull, full bridge or half bridge topology switching at 200 kHz. As with all transformers, the output power of the PL160 series is highly dependent upon topology, operating frequency and input voltage.
A detailed discussion of planar transformer design can be found in the manual for the Coilcraft Planar Prototyping Kit.
The PL300 Series has a power rating up to 350 Watts in an active clamp forward, push-pull, full bridge or half bridge topology switching at 200 kHz. As with all transformers, the output power of the PL300 series is highly dependent upon topology, operating frequency and input voltage.
A detailed discussion of planar transformer design can be found in the manual for the Coilcraft Planar Prototyping Kit.