The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Kit | Values | Price |
|---|---|---|
| C393 | 12 (3 of each) | $47.00 |
Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
|
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 |
Test frequency (kHz) |
DCR max (mΩ) 3 |
Imp. ratio pri:sec 4 |
Current rating (mA) |
Insertion loss (db) |
DC imbalance 5 | Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Schematic | Color dot | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Pri | Sec | Pri | Sec | ||||||||||
| WBC1-1TLC | 9.5 | 9.5 | 100 | 75.0 | 75.0 | 1 : 1 | 250 | 0.58 | 36.0 | 0.25 — 750 | 300 | B | Brown |
| A | B | C | D |
|---|---|---|---|
![]() |
|||


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,9 | 0,3 | |

