Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

Surface Mount

Wideband RF Transformers

These products are not available in RoHS-compliant versions. Product contains lead. Contact Coilcraft for current status.
  • Wide frequency range: 0.26 MHz to 1 GHz
  • 250 mA max current rating
  • Applications include impedance matching, voltage or current transformation, DC isolation, balanced/unbalanced mixing, matching, power splitting, coupling and signal inversion

Buy Now:
Count Unit price
1 $2.22
500 $1.99
1000 $1.74
5000 $1.51

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

Part number 1
(Hover for schematics)
L min per winding (µH) 2 DCR max (mΩ) 3 Imp. ratio
pri:sec
Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz)
Pri Sec Pri Sec
A9899-A 18.0 18.0 230.0 310.0 1 : 1 250 0.6 0.26 — 930
A9900-A 7.0 7.0 200.0 200.0 1 : 1 250 1.2 0.525 — 1000
Z9169-A 1.8 1.8 35.0 40.0 1 : 1 250 1.2 3 — 1000
Notes
  1. When ordering, please specify a packaging code: e.g. A9899-AC
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4192 or equivalent.
  3. DCR measured on a micro-ohmmeter at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-lead over silver-platinum-glass frit

Packaging:

  • 1000/13″ reel; Plastic tape: 16 mm wide, 0.34 mm thick, 12 mm pocket spacing, 4,83 mm pocket depth.
Environmental
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Frequency Response

Schematics

z9169s.gif

Physical characteristics

z9169d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_ax.jpg
1000 /330 100 13 22,4 16,4 16 12 4 2 4,83 0,34

General specification

Core Material:
Ferrite
Weight:
168 mg
Packaging:
1000/13″ reel; Plastic tape: 16 mm wide, 0.34 mm thick, 12 mm pocket spacing, 4,83 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series