The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
|
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 |
Test frequency (MHz) |
DCR max (Ω) 3 |
Imp. ratio pri:sec |
Current rating (mA) |
Insertion loss (db) |
Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Color dot | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Pri | Sec | Pri | Sec | ||||||||
| 1812WBT-1LC | 14 | 14 | 10.0 | 4.8 | 4.8 | 1 : 1 | 200 | < 1 | 0.34 — 22 | 50 | Yellow |





| Parts per reel* | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
| 600 | 2200* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,7 | 0,3 | |