Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZA9384-ALD

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Analog Devices ADP1032 and ADP1034

Input Voltage Output
4.5 V 60 V 6 V 28 V
0.18 A

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   0.4 A (µH) 2
Isat (A) 3 DCR max Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri (Ω) Sec (Ω) Pri : Sec
ZA9384-ALD 470 423 0.80 1.1 1.6 4.0 1 : 1 2000
Notes
  1. Inductance is for the primary, measured on an Agilent/HP 4284 at 100 kHz, 0.1 Vrms, 0 Adc
  2. Minimum inductance is for the primary, measured on an Agilent/HP 4284 at 100 kHz, 0.1 Vrms, 0.4 Adc.
  3. DC current that causes an inductance drop of 30% (typ) from its value without current.
  4. Leakage inductance is for the primary with secondary winding shorted together.
  5. Isolation (hipot) measured between windings for one minute.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper (95.5/3.8/0.7) over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Schematics

ZA9384-AL ZA9644-AE
za9384s.gif za9644s.gif

Physical characteristics

ZA9384-AL

za9384d.gif
 

ZA9644-AE

za9644d.gif

dims_inches_mm.gif
 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_C.gif
400 (ZA9384) 330 100 13 38,4 32,4 32 20 4 2 7,6 0,4
300 (ZA9644) 330 100 13 38,4 32,4 32 20 4 2 10,69 0,42 part_or_u.gif

General specification

Core Material:
Ferrite
Weight:
ZA9384-AL: 2.7 g; ZA9644-AE: 1.985 g
Packaging:
300 per reel, 13″ reel Plastic tape: 32 mm wide, 0.42 mm thick, 20 mm pocket spacing, 10.69 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products