Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
|
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 |
Test frequency (kHz) |
DCR max (Ω) |
Current rating (mA) |
Insertion loss (db) |
Bandwidth (MHz) |
Isolation Voltage (Vrms) 3 |
Turns Ratio | |
|---|---|---|---|---|---|---|---|---|---|
| Pri | Sec | Pri | |||||||
| 1812TRX-S124RC | 120 | 120 | 100 | 2.5 | 430 | 0.15 | 0.1 — 1100 | 1500 | 1 : 1 |


| L | M | N | P | R | S | T | |
|---|---|---|---|---|---|---|---|
| 0.039 | 0.028 | 0.022 | 0.071 | 0.052 | 0.028 | 0.028 | inches |
| 1,0 | 0,70 | 0,55 | 1,80 | 1,325 | 0,70 | 0,70 | mm |

| Parts per reel* | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 600 | 2200* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,25 | |