Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

YA9219 Surface Mount

Wideband RF Transformer

RoHS compliant AEC-Q flag
The YA9219-AL Wideband Transformer with an integrated common-mode choke combines high-speed signal transmission, isolation, and effective common-mode noise filtering in a single compact component. This integrated design helps simplify PCB layout, save valuable board space, and ensure compliance with EMI/EMC requirements, while maintaining the high performance required for 10GBASE-T1 Ethernet applications.
  • Cost effective surface mount wideband transformer
  • 300 V one minute isolation (hipot) from primary to secondary
  • AEC-Q200 qualified

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
L min per winding (µH) 1 DCR max (mΩ) 2 Bandwidth (MHz) Isolation
Voltage (Vrms) 3
Turns Ratio
Pri Sec Pri Sec
YA9219-ALD 127 65 350 150 - - 300 1 : 0.714
Notes
  1. Inductance tested at 10 kHz, 0.1 Vrms, 0 Adc.
     
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. 300 Vrms, one minute isolation (hipot) from primary to secondary.
     
Refer to Doc 362 “Soldering Surface Mount Components” before soldering.
 

Termination:

Terminations RoHS compliant tin-silver-copper over tin over nickel over phos bronze. Other terminations available at additional cost.

 
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Storage temperature Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency (Scc21)

Insertion Loss (Sdd21)

Return Loss (Sdd11)

Schematics


Connect pin 6 and pin 4 on PC board.

Physical characteristics



dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_w.gif
  1000 330 100 13 22,4 16,4 16 12 4 2 5,0 0,35

​​​

General specification

Core Material:
Ferrite
Weight:
250 – 270 mg
Packaging:
1000/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm  pocket spacing, 5.0 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
Moisture Sensitivity Level (MSL) 1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Resistance to soldering heat Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
 
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
PCB washing Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. See Doc787_PCBt_Washing.pdf.

Related product series