The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±5%) |
DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (mA) 7 |
|---|---|---|---|---|---|---|
| HP1-0059LD | 3.8 | 145 | 23.4 | 93.8 | 1.4 | 740 |


| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||||
| HP1 / HPH1 | 500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,6 | 0,5 | ![]() |
||
.gif)