Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

1008HT (2520)

Low Profile Chip Inductors

RoHS compliant
With a maximum height of only 0.045 inches, our 1008HT Series has the lowest profile of all our 1008-sized chip inductors. Available in a wide range of standard values, these inductors have exceptionally high Q vs non-wirewound inductors of the same size. Ceramic construction assures the highest possible self-resonant frequencies – up to 7.9 GHz.
  • Our lowest profile 1008 chip inductors – only 0.045" high!
  • Inductance values from 3.3 nH to 560 nH (tolerances as low as 1%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (up to 7900 MHz)
  • Excellent current carrying capacity for their size

Need parts for space, military or other critical applications?
See Coilcraft AR413RAF Series
Buy Now:
Count Unit price
1 $1.06
200 $0.87
500 $0.65
1000 $0.45
2000 $0.30
4000 $0.25
10000 $0.20

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C322 26 (10 of each) $55.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 Q min 4 SRF min (MHz) 5 DCR max (Ω) 6 Irms (mA) 7
1008HT-3N3TJRC 3.3 @ 250 MHz 5 65 @ 1500 MHz 7900 0.025 1000
1008HT-6N8TJRC 6.8 @ 250 MHz 5 70 @ 1500 MHz 5500 0.050 1000
1008HT-7N2TJRC 7.2 @ 250 MHz 5 70 @ 1500 MHz 4800 0.050 1000
1008HT-12NTJRC 12 @ 250 MHz 5 55 @ 700 MHz 3800 0.065 1000
1008HT-15NTJRC 15 @ 250 MHz 5 55 @ 700 MHz 2800 0.080 1000
1008HT-18NTJRC 18 @ 250 MHz 5 55 @ 500 MHz 3000 0.090 1000
1008HT-22NTJRC 22 @ 250 MHz 5 55 @ 500 MHz 2600 0.11 950
1008HT-27NT_RC 27 @ 250 MHz 2,5 55 @ 500 MHz 2400 0.13 850
1008HT-33NT_RC 33 @ 200 MHz 2,5 55 @ 350 MHz 2000 0.14 760
1008HT-39NT_RC 39 @ 200 MHz 2,5 55 @ 350 MHz 1900 0.17 700
1008HT-47NT_RC 47 @ 200 MHz 1,2,5 55 @ 350 MHz 1500 0.18 660
1008HT-56NT_RC 56 @ 150 MHz 1,2,5 50 @ 300 MHz 1500 0.18 620
1008HT-68NT_RC 68 @ 150 MHz 1,2,5 50 @ 300 MHz 1500 0.23 550
1008HT-82NT_RC 82 @ 150 MHz 1,2,5 40 @ 250 MHz 1300 0.35 500
1008HT-R10T_RC 100 @ 100 MHz 1,2,5 40 @ 250 MHz 1200 0.64 420
1008HT-R12T_RC 120 @ 100 MHz 1,2,5 40 @ 200 MHz 1090 0.55 350
1008HT-R14T_RC 140 @ 100 MHz 1,2,5 40 @ 200 MHz 1100 0.70 320
1008HT-R15T_RC 150 @ 100 MHz 1,2,5 40 @ 200 MHz 960 0.75 300
1008HT-R18T_RC 180 @ 50.0 MHz 1,2,5 40 @ 200 MHz 920 1.0 250
1008HT-R22T_RC 220 @ 50.0 MHz 1,2,5 34 @ 100 MHz 750 1.2 250
1008HT-R24T_RC 240 @ 50.0 MHz 2,5 32 @ 100 MHz 800 1.2 250
1008HT-R27T_RC 270 @ 50.0 MHz 2,5 32 @ 100 MHz 770 1.3 250
1008HT-R33T_RC 330 @ 25.0 MHz 2,5 32 @ 100 MHz 635 1.4 250
1008HT-R39T_RC 390 @ 25.0 MHz 2,5 32 @ 100 MHz 555 1.5 250
1008HT-R47T_RC 470 @ 25.0 MHz 2,5 32 @ 100 MHz 530 1.7 240
1008HT-R56T_RC 560 @ 25.0 MHz 2,5 32 @ 100 MHz 485 1.9 240
Notes
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 1008HT-R56TGRC
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/ HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
  5. SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF840 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • = 1%, = 2%, = 5% (Table above shows stock tolerances in bold.)

Termination:

  • R = RoHS compliant matte tin over nickel over silver platinum-glass frit.
  • L = RoHS compliant silver-palladium-platinum-glass frit.
  • T = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

1008htd.gif
 

A max B max C max D ref E F G H I J  
0.105 0.095 0.045 0.045 0.080 0.020 0.060 0.100 0.040 0.050 inches
2,67 2,41 1,14 1,14 2,03 0,51 1,52 2,54 1,02 1,27 mm

Height dimension (C) is before optional solder application.
For maximum height dimension including solder, add 0.006 in / 0,152 mm

Tape and Reel specification

tapereel_pl.gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_a.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,14 0,23
*Special order

General specification

Core Material:
Ceramic
Weight:
16.0– 17.6 mg
Packaging:
2000/7″ reel; 7500/13″ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.14 mm pocket depth
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series