Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C322

C322

Chip Inductors

Designer's Kit, 1008HT chip inductors, 5% tol, RoHS
  • Inductance Range: 3.0 nH - 560 nH
  • No. of Values: 26 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C322 Refill

26 (10 of each)

1008HT (2520)  Low Profile Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
1008HT-3N3TJRC 10 3.3 5 7900 0.025 1000
1008HT-6N8TJRC 10 6.8 5 5500 0.050 1000
1008HT-7N2TJRC 10 7.2 5 4800 0.050 1000
1008HT-12NTJRC 10 12 5 3800 0.065 1000
1008HT-15NTJRC 10 15 5 2800 0.080 1000
1008HT-18NTJRC 10 18 5 3000 0.090 1000
1008HT-22NTJRC 10 22 5 2600 0.11 950
1008HT-27NTJRC 10 27 5 2400 0.13 850
1008HT-33NTJRC 10 33 5 2000 0.14 760
1008HT-39NTJRC 10 39 5 1900 0.17 700
1008HT-47NTJRC 10 47 5 1500 0.18 660
1008HT-56NTJRC 10 56 5 1500 0.18 620
1008HT-68NTJRC 10 68 5 1500 0.23 550
1008HT-82NTJRC 10 82 5 1300 0.35 500
1008HT-R10TJRC 10 100 5 1200 0.64 420
1008HT-R12TJRC 10 120 5 1090 0.55 350
1008HT-R14TJRC 10 140 5 1100 0.70 320
1008HT-R15TJRC 10 150 5 960 0.75 300
1008HT-R18TJRC 10 180 5 920 1.0 250
1008HT-R22TJRC 10 220 5 750 1.2 250
1008HT-R24TJRC 10 240 5 800 1.2 250
1008HT-R27TJRC 10 270 5 770 1.3 250
1008HT-R33TJRC 10 330 5 635 1.4 250
1008HT-R39TJRC 10 390 5 555 1.5 250
1008HT-R47TJRC 10 470 5 530 1.7 240
1008HT-R56TJRC 10 560 5 485 1.9 240