Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

HA4158-EL

HA4158-ELD

RoHS compliant AEC-Q flag
The HA4158-EL and JA4575-BL Series are newer, more cost-effective replacements for the HA4158-BL and JA4575-AL. They are identical in form, fit, function and performance. View old data sheet.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.29
200 $1.96
400 $1.71
1200 $1.33
2400 $1.14
4800 $1.04

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
DCR max (mΩ) 3 SRF typ (MHz) 4 THD+N 5 Isat (A) 6 Irms (A) 7
10% drop 20% drop 30% drop 20°C rise 40°C rise
HA4158-ELD 10 13.0 21.5 <0.1 6.0 6.7 7.1 4.0 6.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. HA4158-ELD
  2. Inductance is for each winding, measured at 100 kHz, 1.0 Vrms, 0 Adc using an Agilent/HP 4284A impedance analyzer.
  3. DCR is for each winding, measured on a micro-ohmmeter at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using Agilent/HP 8753D network analyzer.
  5. Total harmonic distortion + noise measured at 20 W into a 2-Ohm or 4-Ohm load at 1 kHz with a 21 Vdc supply
  6. Isat: DC current (typical) at which the inductance drops the specified amount from its value without current.
  7. Irms: Current applied to both windings at the same time that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • L = RoHS compliant tin-silver over copper.
  • = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost) 
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Schematics

ha4158s.gif

Physical characteristics

           HA4158-EL                                                           JA4575-BL

ha4158d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl-(16).gif
 
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  13" (330 mm) A B C D E W P Po P1 H T part_or_ao.gif
HA4158-EL 400 330 100 13 30,4 24,4 24 16 4 2 10,8 0,5
JA4575-BL 250 330 100 13 30,4 24,4 24 20 4 2 13,84 0,5

General specification

Core Material:
Ferrite
Weight:
5.0 g
Packaging:
HA4158-EL: 400/13″ reel Plastic tape: 24 mm wide, 0.5 mm thick, 16 mm pocket spacing, 10.8 mm pocket depth
JA4575-BL: 250/13″ reel Plastic tape: 24 mm wide, 0.5 mm thick, 20 mm pocket spacing, 13.84 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series