Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

UA8014/UA8013 Series

Dual Inductors for Class-D output filters

RoHS compliant AEC-Q flag
Coilcraft's UA8014/UA8013 Series uncoupled dual inductors provide two back-to-back inductors that operate independently without coupling effects.  This unique design saves space by combining two inductors in a single package. They are perfect for Class-D applications.
  • Developed for use with Texas Instruments TPA3220, TPA3244 
    & TPA3245. Learn more.
  • A single shielded package contains both coils.
  • Very low coupling coefficient (k<0.001) between the two inductors
  • Designed for 100 Watts into 4 Ohm load.
  • AEC-Q200 Grade 1 (−40°C to +125°C)

Buy Now:
Count Unit price
1 $4.46
150 $3.83
500 $3.22
1000 $2.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±10%)
DCR max (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
10% drop 20% drop 30% drop 20°C rise 40°C rise
UA8013-ALD 7.0 6.6 40.0 12.0 12.5 13.2 6.5 9.0
UA8014-ALD 10 6.6 28.0 8.7 9.1 9.4 6.5 9.0
Notes
  1. When ordering, please specify packaging code: e.g. UA8014-ALD
  2. Inductance is for each winding, measured at 100 kHz, 1.0 Vrms, 0 Adc using an Agilent/HP 4284A impedance analyzer.
  3. DCR is for each winding, measured on a micro-ohmmeter at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using Agilent/HP 8753D network analyzer.
  5. Isat: DC current (typical) at which the inductance drops the specified amount from its value without current.
  6. Irms: Current applied to both windings at the same time that causes the specified temperature rise from 25°C ambient.

Termination:

  • RoHS compliant tin-silver (96.5/3.5) over copper.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C with (40°C rise) Irms
Storage temperature range:
Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Schematics

ra7231s.gif

Physical characteristics

ua8013d-(1).gif

Tape and Reel specification

tapereel_pl-(16).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_ao.gif
150 330 100 13 38,4 32,4 32 24 4 2 16,1 0,5

General specification

Core Material:
Ferrite
Weight:
12.3 g
Packaging:
150/13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 16.1 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series