Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

1210uT-103

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
Coupling
coefficient
(max)
DCR max (Ω) 3 SRF typ (MHz) Isolation
Voltage (Vrms)
Isat (A) 4 Irms (A) 5
25°C 85°C 105°C 125°C 25°C 85°C 125°C
1210uT-103MRC 10 0.1 0.450 35 250 0.85 0.59 0.46 0.26 0.65 0.58 0.34
Notes
  1. When ordering, please specify termination and packaging codes: e.g. 1210uT-103MRC
  2. Inductance measured per winding at 100 kHz, 0.1 V, 0 Adc.
  3. DCR is per winding, measured on a micro-ohmeter.
  4. Isat: DC current at the specified ambient temperature that causes a 30% inductance drop from its value without current.
  5. Irms: Current applied to both windings at the same time causes a 40C rise from the specified 25°C and 85°C ambient temperatures, and a 15°C rise at 125°C ambient temperature. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.
  • Q = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • P = non-RoHS tin-lead (63/37). (Special order, added cost

Packaging:

  • = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • = 13″ machine-ready reel. EIA-481 embossed plastic tape (2200 parts per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with (40°C) Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Impedance vs Frequency

L vs Current vs Temperature

Schematics

1210uts.gif

Physical characteristics

1210utd.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
750 3500* 178/330 60/100 13 18,4 12,4 12 8 4 2 2,67 0,23
* Special order
 

General specification

Core Material:
Ferrite
Weight:
75 − 95 mg
Packaging:
750/7″ reel; 3000/13″ reel; Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 2.67 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series