Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

SLV1211-101

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (nH) 1
(Tolerance: ±10%)
DCR ± 10% (mΩ) 2 SRF typ (MHz) Isat (A) 3 Irms (A) 4
Pri Sec at 25°C at 100°C at 125°C 20°C rise 40°C rise
SLV1211-101KED 100 0.125 0.41 138 125 102 97 43 60
Notes
  1. Inductance at 100 kHz, 0.1 Vrms, 0 Adc.
  2. DCR is measured on a micro-ohmmeter at points indicated in the diagram below.
    slv1211_dcr-test-points.gif
  3. Isat: DC current that causes a 20% (typ) inductance drop from its value without current. Temperature derating curves.
  4. Irms: Current applied to the primary winding (pins 1 – 4) that causes the specified temperature rise from a 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.

Termination:

  • RoHS compliant matte tin over nickel over copper.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (450 parts per reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with (40°C rise) Irms
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current vs Temperature

Schematics

slv1211s-(1).gif

Physical characteristics

slv1211d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_bz.gif
450 330 100 13 30,4 24,4 24 12 4 2 11,45 0,5

General specification

Core Material:
Ferrite
Weight:
3.5 – 3.6 g
Packaging:
450/13″ reel; Plastic tape: 24 mm wide, 0.5 mm thick, 12 mm pocket spacing, 11.45 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series