Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZG3673-AE Series

Ultra-Low Loss Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
  • Industry’s lowest DCR and ultra low AC losses 
  • AEC-Q200 qualified
  • Superior current handling with soft saturation characteristics

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 80 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
ZG3673-AEC 15 95.5 105.3 15 0.90 1.5 2.1 2.3 3.2
Notes
  1. When ordering, please specify packaging code: e.g. ZG3673-AEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured on a micro-ohmmeter. For other operating temperature use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent
  5. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.
 

Termination:

  • E = Halogen free component. RoHS compliant tin-silver (96.5/3.5) over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (500 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2000 per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with (40°C rise) Irms
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

Physical characteristics

zg3673d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
500 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,25 0,23
* Special order
 

General specification

Core Material:
Composite
Weight:
0.24 g
Packaging:
500/7″ reel; 2000/13″ reel Plastic tape: 12 mm wide, 0.23 mm thick, 8 mm pocket spacing, 3.25 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families