Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

PFL1008-181

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±20%)
DCR (Ω) 2 SRF typ (MHz) 3 Isat (mA) 4 Irms (mA) 5
typ max 10% drop 20% drop 30% drop at 25°C at 85°C at 125°C
PFL1008-181MRW 0.18 0.056 0.067 1100 820 1200 1300 1650 1500 1050
Notes
  1. Inductance tested at 7.9 MHz, 0.1 Vrms using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent 4263 (or equivalent) with correlation.
  2. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent) with a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF is measured on an Agilent 8753ES (or equivalent) with a Coilcraft SMD-D test fixture.
  4. Isat: DC current at 25°C that causes the specified inductance drop from its value without current. Temperature derating curves.
  5. Irms: 25°C: Current that causes a 40°C rise at 25°C. 85°C: Maximum current that can be applied at 85°C. 125°C: Maximum current that can be applied at 125°C.

Termination:

  • RoHS compliant matte tin over nickel over silver-palladium-glass frit.

Packaging:

  • = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

L vs Frequency

Physical characteristics

pfl1008d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pa.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 T part_or_i.gif
2000 178 100 13 14,4 8,4 8 2 4 2 1,0

General specification

Core Material:
Composite
Weight:
10 – 15 mg
Packaging:
2000 per 7″ reel Paper tape: 8 mm wide, 1.0 mm thick, 2 mm pocket spacing

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series